Content of Product Database for ETS5     Issued: November 2017

Here you can find a list of all products, order numbers and associated programs, which are part of this product database.

To search for a certain string within this page, use the integrated search function of  your browser.
Please start it from the menu bar with "edit" > "search" or use the short key CTRL+F.

Mark one element within the table, before searching.
   
      

Name

Order Number

Application

Version

Plug-in

Bus coupling unit UP 110/03

5WG1 110-2AB03

-

-

-

Bus coupling unit UP 110/11, with claw fixing

5WG1 110-2AB11

-

-

-

Push button AP 115/01 (neutral pos),On-Off/Dim/Shu

5WG1 115-3AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

0.1

-

Push button AP 115/11 (neutral pos),On-Off/Dim/Shu

5WG1 115-3AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

0.1

-

Push button AP 115/21 (switch pos), On-Off-Toggle

5WG1 115-3AB21

12 S1 On-off-toggle/Display 211101

0.1

-

Push button AP 115/31 (switch pos), On-Off/Dim/Shu

5WG1 115-3AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

0.1

-

DELTA BCU UP 116/01 (neutral pos.), On-off/Dim/Shu

5WG1 116-2AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

0.1

-

DELTA BCU UP 116/11 (neutral pos.), On-off/Dim/Shu

5WG1 116-2AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

0.1

-

DELTA BCU UP 116/21 (switch pos.), On-off-toggle

5WG1 116-2AB21

12 S1 On-off-toggle/Display 211101

0.1

-

DELTA BCU UP 116/31 (switch pos.), On-off/Dim/Shu

5WG1 116-2AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

0.1

-

Bus Transceiver Module UP 117/12

5WG1 117-2AB12

-

-

-

Choke N 120/02

5WG1 120-1AB02

-

-

-

Power supply unit N 125/02 (230V / 160mA)

5WG1 125-1AB02

-

-

-

Power supply unit N 125/12 (230V / 320mA)

5WG1 125-1AB12

-

-

-

Power supply unit N 125/22 (230V / 640mA)

5WG1 125-1AB22

-

-

-

Power supply unit RL/JB 125 (230V/80mA)

5WG1 125-4_B23

-

-

-

Power supply unit RL/JB 125 (230V/80mA)

5WG1 125-4_B23

-

-

-

Line / backbone coupler N 140/03

5WG1 140-1AB03

Coupler 000131

3.1

-

Line / backbone coupler N 140/13

5WG1 140-1AB13

Coupler 000131

3.1

-

KNX/DALI Gateway plus N 141/03

5WG1 141-1AB03

07 B0 KNX/DALI Gateway plus 983704

0.4

yes

KNX/DALI Gateway Twin plus N 141/21

5WG1 141-1AB21

07 B0 KNX/DALI Gateway Twin plus 983404

0.4

yes

KNX/DALI Gateway Twin N 141/31

5WG1 141-1AB31

07 B0 KNX/DALI Gateway Twin 983304

0.4

yes

IP Gateway KNX-BACnet N 143

5WG1 143-1AB01

070B CO IP Gateway KNX-BACnet 983602

0.2

-

IP-Router N 146/02

5WG1 146-1AB02

IP Router 0010 31

3.1

-

USB Interface N 148/12

5WG1 148-1AB12

300 CO USB-Interface 700201

0.1

-

IP-Interface N 148/22

5WG1 148-1AB22

12 CO IP-Interface 720002

0.2

-

IP Interface N 148/22

5WG1 148-1AB22

12 CO IP Interface 720003

0.3

-

IP Control Center N 152

5WG1 152-1AB01

070B IP Control Center 983501

0.1

-

Arina touch sensor, UP 201 / 202 / 203

5WG1 20x-2__

25 CO Sensor Switch 910301

0.1

-

BTM-Touch Sensor UP 211 / UP 212 / UP 213

5WG1 21x-2__

25 CO Sensor Switch 910901

0.1

-

Push button interface UP 220/31

5WG1 220-2_B31

07 B0 S4 On-off-toggle/Dim/Shu/Value 982202

0.2

yes

Push button interface UP 220/21

5WG1 220-2AB21

07 B0 S2 On-off-toggle/Dim/Shu/Value 982302

0.2

yes

Room Temperature Controller UP237KB_1

5WG1 237-2KB_1

07 05 CO Room Temperature Controller H+C 803002

0.2

-

Motion Detctor AP 251

5WG1 251-3AB_1

25 S1 Motion Detector 909101

0.1

-

Room Temperature Controller UP254KB_3

5WG1 254-2KB_3

07 05 CO Room Temperature Controller H+C 803002

0.2

-

Dual Sensor AP 254/02, Brightness/Temp./Switch

5WG1 254-3EY02

21 S2 Brightness and Temperature 909712

1.2

-

Brightness Controller UP 255D21

5WG1 255-2DB21

25 CO Brightness Controller 920701

0.1

-

Motion detector UP 257 DELTA style, Central

5WG1 257-2AB__

12 S1 Mot.detect. central 211E01

0.1

-

Motion detector UP 257 DELTA style, Single

5WG1 257-2AB__

12 S1 Mot.detect. standalone 211D01

0.1

-

Motion detector UP 257 DELTA style, Branch

5WG1 257-2AB__

12 S1 Mot.detect. branch 211F01

0.1

-

Wind sensor AP 257/42

5WG1 257-3AB42

07 01 CO Wind sensor 910101

0.1

-

Weather station AP 257/51

5WG1 257-3AB51

0701 Weather station 140B11

1.1

-

Weather station GPS AP 257/61

5WG1 257-3AB61

0701 Weather Station GPS 140C12

1.2

-

Temperature Sensor N 258/02

5WG1 258-1AB02

25 S4 4xPt1000 Sensor 981401

0.1

-

Presence Detector, Brightness Sensor UP 258D12

5WG1 258-2DB12

25 CO Presence Detector, Brightness Sensor 920501

0.1

-

Presence Detector, Constant Controller UP 258E22

5WG1 258-2EB22

25 CO Presence Detector, Constant Contr. 920601

0.1

-

Motion detector UP 258 DELTA i-system, Single

5WG1 258-2HB__

12 S1 Mot.detect. standalone 211D01

0.1

-

Motion detector UP 258 DELTA i-system, Central

5WG1 258-2HB__

12 S1 Mot.detect. central 211E01

0.1

-

Motion detector UP 258 DELTA i-system, Branch

5WG1 258-2HB__

12 S1 Mot.detect. branch 211F01

0.1

-

Binary Input RL 260/23

5WG1 260-4AB23

07 B0 S4 On-off-toggle/Dim/Shu/Value/Cycl 983101

0.1

yes

Binary Input JB 260C23

5WG1 260-4CB23

07 B0 S4 On-off-toggle/Dim/Shu/Value/Cycl 983101

0.1

yes

Binary input device N 262E/01

5WG1 262-1EB01

25 S8 Binary input device 980903

0.3

-

Binary input device N 262E/11

5WG1 262-1EB11

25 S16 Binary input device 980D03

0.3

-

Binary input device N 263E/01

5WG1 263-1EB01

25 S8 Binary input device 980903

0.3

-

Binary input device N 263E/11

5WG1 263-1EB11

25 S16 Binary input device 980D03

0.3

-

Binary input device N 264E/11

5WG1 264-1EB11

25 S16 Binary input device 980D03

0.3

-

BTM Wall Switch UP22x / UP24x / UP28x

5WG1 2xx-2AB__

25 CO BTM Wall Switch 909301

0.1

-

Scenes- / Event Controller N 305

5WG1 305-1AB01

07B0 CO Scenes- / Events 750006

0.6

yes

IP Controller N 350E

5WG1 350-1EB01

21 CO IP Controller 908701

1.0

-

IR Receiver Decoder S 450

5WG1 450-7AB03

25 CO IR-DECODER 909201

0.1

-

Combi Sunblind Actuator N 501

5WG1 501-1AB01

25 A4 8x In / 4x Blind 981701

0.1

-

Combi Switching Actuator N 502/02

5WG1 502-1AB02

25 A8 8x In / 8x Out 981601

0.1

-

Load switch N 510/03, status, logic, time funct.

5WG1 510-1AB03/4

20 A4 Binary _906401

0.1

-

Binary Output UP 510/03

5WG1 510-2AB03

07 B0 A2 Switch actuator 982E02

0.2

yes

Binary Output UP 510/13

5WG1 510-2AB13

07 B0 A2 Switch actuator 982E02

0.2

yes

Binary Output RS 510/23

5WG1 510-2AB23

07 B0 A2 Switch actuator 982E02

0.2

yes

Thermo drive actuator RS510/K23

5WG1 510-2KB23

07 B0 A2 Thermal drive actuator 983801

0.1

-

Binary Output JB 510C23

5WG1 510-4CB23

07 B0 A2 Switch actuator 982E02

0.2

yes

Load switch N 511/02 (8-fold), blink before off

5WG1 511-1AB02

25 A8 binary, blinking before off 981D01

0.1

-

Switching Actuator UP 511/10

5WG1 511-2AB10

12 A1S2 Binary 207201

0.1

-

Load switch N 512, Blink warn before off

5WG1 512-1AB01

21 A8 binary, blinking on off 908301

0.1

-

Load switch N 512, status, logic op., time funct.

5WG1 512-1AB01

20 A8 Binary with status 900701

0.1

-

Switching Actuator N 512/11

5WG1 512-1AB11

07 B0 A15 Switching Actuator 982003

0.3

yes

Switching Actuator RL 512/23

5WG1 512-4AB23

07 B0 A1 Switch actuator 982D02

0.2

yes

Switching Actuator JB 512C23

5WG1 512-4CB23

07 B0 A1 Switch actuator 982D02

0.2

yes

Switching Actuator N 513/11

5WG1 513-1AB11

07 B0 A15 Switching Actuator 982003

0.3

yes

Binary Output JB 513C23

5WG1 513-4CB23

07 B0 A3 Switch actuator 982F02

0.2

yes

Binary Output RL 513D23

5WG1 513-4DB23

07 B0 A3 Switch actuator 982F02

0.2

yes

Shutter Actuator UP 520/03, 1-fold

5WG1 520-2AB03

07 B0 A1 Shutter Actuator 982A01

0.1

yes

Shutter Actuator UP 520/13, 1-fold

5WG1 520-2AB13

07 B0 A1 Shutter Actuator 982A01

0.1

yes

Shutter Actuator RS 520/23, 1-fold

5WG1 520-2AB23

07 B0 A1 Shutter Actuator 982A01

0.1

yes

Blind actuator UP 520/31

5WG1 520-2AB31

12 A1S2 Shutter, 2 x Inputs 207301

0.1

-

Solar Protection Actuator JB 520C23, 1-fold

5WG1 520-4CB23

07 B0 A1 Shutter Actuator 982A01

0.1

yes

Shutter Actuator RL 521/23, 2-fold

5WG1 521-4AB23

07 B0 A2 Shutter Actuator 982B01

0.1

yes

Solar Protection Actuator JB 521C23, 2-fold

5WG1 521-4CB23

07 B0 A2 Shutter Actuator 982B01

0.1

yes

Shutter switch N522, 4-fold

5WG1 522-1AB01

20 A4 Shutter 540E02

0.2

-

Sunblind switch N 523/02, 4-fold

5WG1 523-1AB02

25 A4 Sunblind switch 980103

0.3

-

Roller shutter switch N 523/03, 4-fold

5WG1 523-1AB03

25 A4 Roller shutter switch 980183

8.3

-

Venetian blind actuator N 523/04, 4-fold

5WG1 523-1AB04

25 A4 Venetian blind actuator 981202

0.2

-

Venetian blind actuator N 523/11, 8-fold

5WG1 523-1AB11

25 A8 Venetian blind actuator 980602

0.2

-

Venetian blind actuator N 523/04, 4-fold

5WG1 523-1CB04

25 A4 Venetian blind actuator 981202

0.2

-

Shutter switch DC N 524, 4-fold

5WG1 524-1AB01

21 A4 Shutter 908202

0.2

-

DALI Switch/Dim Actuator N 525E, 8-fold

5WG1 525-1EB01

25 A8 DALI Switch/dim actuator 980801

0.1

-

Universal Dimmer UP 525/03, 1-fold

5WG1 525-2AB03

07 B0 A1 Universal Dimmer 982C01

0.1

yes

Universal Dimmer UP 525/13, 1-fold

5WG1 525-2AB13

07 B0 A1 Universal Dimmer 982C01

0.1

yes

Universal Dimmer RS 525/23, 1-fold

5WG1 525-2AB23

07 B0 A1 Universal Dimmer 982C01

0.1

yes

Universal Dimmer UP 525/31, 1-fold

5WG1 525-2AB31

12 A1S2 Dimming, 2 x Inputs 301901

0.1

-

Universal Dimmer JB 525C23, 1-fold

5WG1 525-4CB23

07 B0 A1 Universal Dimmer 982C01

0.1

yes

Switching / Dimming Actuator N 526/02, 3-fold

5WG1 526-1AB02

21 A3 Switching / Dimming actuator 905303

0.3

-

Switching / Dimming Actuator N 526E/02, 8-fold

5WG1 526-1EB02

25 A8 Switch/dim actuator 981301

0.1

-

Switch-/Dimming Actuator JB 526C23, 2x 20A,

5WG1 526-4CB23

07 B0 A2 Dimmer 983C01

0.1

-

Switch-/Dimming Actuator JB 527C23, 1x 20A,

5WG1 527-4CB23

07 B0 A1 Dimmer 983B01

0.1

-

Universal dimmer N 528D01

5WG1 528-1DB01

07 B0 A2 Dimmer 983901

0.1

-

Switching Actuator N 530D31, 4x 6AX

5WG1 530-1DB31

07 B0 A4 Switching Actuator 4-fold 9A0101

0.1

-

Switching Actuator N 530D51, 8x 6AX

5WG1 530-1DB51

07 B0 A8 Switching Actuator 8-fold 9A0201

0.1

-

Switching Actuator N 530D61, 12x 6AX

5WG1 530-1DB61

07 B0 A12 Switching Actuator 12-fold 9A0301

0.1

-

Switching Actuator N 532D31, 4x 10AX

5WG1 532-1DB31

07 B0 A4 Switching Actuator 4-fold 9A0101

0.1

-

Switching Actuator N 532D51, 8x 10AX

5WG1 532-1DB51

07 B0 A8 Switching Actuator 8-fold 9A0201

0.1

-

Switching Actuator N 532D61, 12x 10AX

5WG1 532-1DB61

07 B0 A12 Switching Actuator 12-fold 9A0301

0.1

-

Switching Actuator N 534D31, 4x 16/20AX

5WG1 534-1DB31

07 B0 A4 Switching Actuator 4-fold 9A0101

0.1

-

Switching Actuator N 534D51, 8x 16/20AX

5WG1 534-1DB51

07 B0 A8 Switching Actuator 8-fold 9A0201

0.1

-

Switching Actuator N 534D61, 12x 16/20AX

5WG1 534-1DB61

07 B0 A12 Switching Actuator 12-fold 9A0301

0.1

-

Switching Actuator 2-fold, UP 562/31

5WG1 562-2AB31

12 A2S2 Switching, 2 x Inputs 207101

0.1

-

Valve actuator AP 562/02

5WG1 562-7AB02

12 A1 Valve actuator 510E01

0.1

-

Switching actuator N 567/01, (8 Amp)

5WG1 567-1AB01

25 A4 Binary, Flash before Off 980303

0.3

-

Switching actuator N 567/11, (8 Amp)

5WG1 567-1AB11

25 A8 Binary, Flash before Off 980302

0.2

-

Switching actuator N 567/12, (2 Amp)

5WG1 567-1AB12

25 A8 Binary, Flash before Off 980304

0.4

-

Load switch N 567/22 (16-fold), blink before off

5WG1 567-1AB22

25 A16 binary, blinking before off 981C02

0.2

-

Actuator for thermal positioners N 605/01

5WG1 605-1AB01

21 A6 Valve actuator heating/cooling binary 906101

0.1

-

KNX Logo Module

6BK1700-0BA20-0AA0

25 CO LOGO-KNX-Module 906301

0.1

-

Interface Module for Energy Meter 1-P, N 900

7KT1 900

07 01 Energy 1-Phase 802802

0.2

-

Interface Module for Energy Meter 3-P, N 900

7KT1 900

07 01 Energy 3-Phases 802902

0.2

-

  Siemens AG  2017 -  Corporate Information | Privacy Policy | Terms Of Use | Digital ID
All information provided on this page is for informative purposes only and is not binding. Siemens AG reserves the right to change information on this page at any time. Any Liability or warranty for the accuracy of the information is explicitly excluded.