Content of Product Database for ETS3f & ETS4 & ETS5     Issued: November 2016

Here you can find a list of all products, order numbers and associated programs, which are part of this product database.

To search for a certain string within this page, use the integrated search function of  your browser.
Please start it from the menu bar with "edit" > "search" or use the short key CTRL+F.

Mark one element within the table, before searching.
   
      

Name

Order Number

Application

Version

Plug-in

ETS inside
compatible

Bus coupling unit UP 110/03

5WG1 110-2AB03

-

-

-

Bus coupling unit UP 110/11, with claw fixing

5WG1 110-2AB11

-

-

-

Push button AP 115/01 (neutral pos),On-Off/Dim/Shu

5WG1 115-3AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

0.1

-

Push button AP 115/11 (neutral pos),On-Off/Dim/Shu

5WG1 115-3AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

0.1

-

Push button AP 115/21 (switch pos), On-Off-Toggle

5WG1 115-3AB21

12 S1 On-off-toggle/Display 211101

0.1

-

Push button AP 115/31 (switch pos), On-Off/Dim/Shu

5WG1 115-3AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

0.1

-

DELTA BCU UP 116/01 (neutral pos.), On-off/Dim/Shu

5WG1 116-2AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

0.1

-

DELTA BCU UP 116/11 (neutral pos.), On-off/Dim/Shu

5WG1 116-2AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

0.1

-

DELTA BCU UP 116/21 (switch pos.), On-off-toggle

5WG1 116-2AB21

12 S1 On-off-toggle/Display 211101

0.1

-

DELTA BCU UP 116/31 (switch pos.), On-off/Dim/Shu

5WG1 116-2AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

0.1

-

Bus Transceiver Module UP 117/12

5WG1 117-2AB12

-

-

-

Control Module Box AP 118

5WG1 118-4AB01

-

-

-

Choke N 120/02

5WG1 120-1AB02

-

-

-

Power supply unit N 125/02 (230V / 160mA)

5WG1 125-1AB02

-

-

-

Power supply unit N 125/12 (230V / 320mA)

5WG1 125-1AB12

-

-

-

Power supply unit N 125/22 (230V / 640mA)

5WG1 125-1AB22

-

-

-

Power supply unit RL/JB 125 (230V/80mA)

5WG1 125-4_B23

-

-

-

Power supply unit RL/JB 125 (230V/80mA)

5WG1 125-4_B23

-

-

-

Line / backbone repeater N 140/03

5WG1 140-1AB03

Repeater 000221

2.1

-

Line / backbone coupler N 140/03

5WG1 140-1AB03

Coupler 000121

2.1

-

Line / backbone coupler N 140/03

5WG1 140-1AB03

Coupler 000131

3.1

-

Line / backbone coupler N 140/13

5WG1 140-1AB13

Coupler 000121

2.1

-

Line / backbone repeater N 140/13

5WG1 140-1AB13

Repeater 000221

2.1

-

Line / backbone coupler N 140/13

5WG1 140-1AB13

Coupler 000131

3.1

-

KNX / DALI Gateway N 141/02

5WG1 141-1AB02

07 B0 KNX / DALI Gateway 981C0C

0.12

yes

-

KNX/DALI Gateway plus N 141/03

5WG1 141-1AB03

07 B0 KNX/DALI Gateway plus 983703

0.3

yes

-

KNX/DALI Gateway Twin plus N 141/21

5WG1 141-1AB21

07 B0 KNX/DALI Gateway Twin plus 983403

0.3

yes

-

KNX/DALI Gateway Twin N 141/31

5WG1 141-1AB31

07 B0 KNX/DALI Gateway Twin 983303

0.3

yes

-

IP Gateway KNX-BACnet N 143

5WG1 143-1AB01

07 0B CO IP Gateway KNX-BACnet 983601

0.1

-

IP-Router N 146/02

5WG1 146-1AB02

IP-Router 001002

0.2

-

IP-Router N 146/02

5WG1 146-1AB02

IP Router 0010 31
(Only for ETS5)

3.1

-

USB Interface N 148/12

5WG1 148-1AB12

300 CO USB-Interface 700201

0.1

-

IP-Interface N 148/22

5WG1 148-1AB22

12 CO IP-Interface 720002

0.2

-

IP Viewer N 151

5WG1 151-1AB01

21 CO IP Viewer 909510

1.0

-

IP Control Center N 152

5WG1 152-1AB01

07 0B IP Control Center 983501

0.1

-

Connector REG 191/01

5WG1 191-5AB01

-

-

-

Connector REG 191/11

5WG1 191-5AB11

-

-

-

Room Controller Contouch UP 204

5WG1 204-2AB11

07 05 Room Controller Contouch 970006

0.6

yes

-

Arina touch sensor, UP 201 / 202 / 203

5WG1 20x-2__

25 CO Sensor Switch 910301

0.1

-

BTM-Touch Sensor UP 211 / UP 212 / UP 213

5WG1 21x-2__

25 CO Sensor Switch 910901

0.1

-

Push button interface UP 220/31

5WG1 220-2_B31

07 B0 S4 On-off-toggle/Dim/Shu/Value 982202

0.2

yes

-

Push button interface UP 220/21

5WG1 220-2AB21

07 B0 S2 On-off-toggle/Dim/Shu/Value 982302

0.2

yes

-

Room Control Unit UP 227/11

5WG1 227-2AB11

07B0 CO Room Control Unit 970102

0.2

-

Room Temperature Controller UP237KB_1

5WG1 237-2KB_1

07 05 CO Room Temperature Controller H+C 803002

0.2

-

Motion Detctor AP 251

5WG1 251-3AB_1

25 S1 Motion Detector 909101

0.1

-

Room Temperature Controller UP254KB_3

5WG1 254-2KB_3

07 05 CO Room Temperature Controller H+C 803002

0.2

-

Dual Sensor AP 254/02, Brightness/Temp./Switch

5WG1 254-3EY02

21 S2 Brightness and Temperature 909712

1.2

-

Brightness Controller UP 255D21

5WG1 255-2DB21

25 CO Brightness Controller 920701

0.1

-

Motion detector UP 257 DELTA style, Branch

5WG1 257-2AB__

12 S1 Mot.detect. branch 211F01

0.1

-

Motion detector UP 257 DELTA style, Central

5WG1 257-2AB__

12 S1 Mot.detect. central 211E01

0.1

-

Motion detector UP 257 DELTA style, Single

5WG1 257-2AB__

12 S1 Mot.detect. standalone 211D01

0.1

-

Weather Station GPS AP 257/22

5WG1 257-3AB22

07 01 CO Weather Station 914201

0.1

-

Weather Station WS1 GPS AP 257/32

5WG1 257-3AB32

07 01 CO Weather Station 914301

0.1

-

Wind sensor AP 257/42

5WG1 257-3AB42

07 01 CO Wind sensor 910101

0.1

-

Temperature Sensor N 258/02

5WG1 258-1AB02

25 S4 4xPt1000 Sensor 981401

0.1

-

Presence Detector, Brightness Sensor UP 258D12

5WG1 258-2DB12

25 CO Presence Detector, Brightness Sensor 920501

0.1

-

Presence Detector, Constant Controller UP 258E22

5WG1 258-2EB22

25 CO Presence Detector, Constant Contr. 920601

0.1

-

Motion detector UP 258 DELTA i-system, Branch

5WG1 258-2HB__

12 S1 Mot.detect. branch 211F01

0.1

-

Motion detector UP 258 DELTA i-system, Central

5WG1 258-2HB__

12 S1 Mot.detect. central 211E01

0.1

-

Motion detector UP 258 DELTA i-system, Single

5WG1 258-2HB__

12 S1 Mot.detect. standalone 211D01

0.1

-

Binary input N 260, On/off/toggle/Dim/Shutter

5WG1 260-1_B01

12 S2 On-off-toggle/Dim/Shu 220703

0.3

-

Binary input N 260, Values

5WG1 260-1_B01

11 S4 BinVal 240A01

0.1

-

Binary input N 260, On/off/toggle/cycl

5WG1 260-1_B01

12 S4 BinCycl 240505

0.5

-

Binary Input RL 260/23

5WG1 260-4AB23

07 B0 S4 On-off-toggle/Dim/Shu/Value/Cycl 983101

0.1

yes

-

Binary Input JB 260C23

5WG1 260-4CB23

07 B0 S4 On-off-toggle/Dim/Shu/Value/Cycl 983101

0.1

yes

-

Binary input N 261, On/off/toggle/cycl

5WG1 261-1_B01

12 S4 BinCycl 240505

0.5

-

Binary input N 261, Values

5WG1 261-1_B01

11 S4 BinVal 240A01

0.1

-

Binary input N 261, On/off/toggle/Dim/Shutter

5WG1 261-1_B01

12 S2 On-off-toggle/Dim/Shu 220703

0.3

-

Binary input device N 262E/01

5WG1 262-1EB01

25 S8 Binary input device 980903

0.3

-

Binary input device N 262E/11

5WG1 262-1EB11

25 S16 Binary input device 980D03

0.3

-

Binary input device N 263E/01

5WG1 263-1EB01

25 S8 Binary input device 980903

0.3

-

Binary input device N 263E/11

5WG1 263-1EB11

25 S16 Binary input device 980D03

0.3

-

Binary input device N 264E/11

5WG1 264-1EB11

25 S16 Binary input device 980D03

0.3

-

BTM Wall Switch UP22x / UP24x / UP28x

5WG1 2xx-2AB__

25 CO BTM Wall Switch 909301

0.1

-

Scenes- / Event Controller N 305

5WG1 305-1AB01

07B0 CO Scenes- / Events 750006

0.6

yes

-

IP Controller N 350E

5WG1 350-1EB01

21 CO IP Controller 908701

1.0

-

Peak Load Limiter N 360

5WG1 360-1AB01

01 07 Peak Load Limiter 801402

0.2

-

IR Receiver Decoder S 450

5WG1 450-7AB03

25 CO IR-DECODER 909201

0.1

-

Combi Sunblind Actuator N 501

5WG1 501-1AB01

25 A4 8x In / 4x Blind 981701

0.1

-

Combi Switching Actuator N 502/02

5WG1 502-1AB02

25 A8 8x In / 8x Out 981601

0.1

-

Load switch N 510/04, status, logic, time funct.

5WG1 510-1AB03/4

20 A4 Binary 906401

0.1

-

Load switch N 510/03, status, logic, time funct.

5WG1 510-1AB03/4

20 A4 Binary 906401

0.1

-

Binary Output UP 510/03

5WG1 510-2AB03

07 B0 A2 Switch actuator 982E02

0.2

yes

-

Binary Output UP 510/13

5WG1 510-2AB13

07 B0 A2 Switch actuator 982E02

0.2

yes

-

Binary Output RS 510/23

5WG1 510-2AB23

07 B0 A2 Switch actuator 982E02

0.2

yes

-

Thermo drive actuator RS510/K23

5WG1 510-2KB23

07 B0 A2 Thermal drive actuator 983801

0.1

-

Binary Output JB 510C23

5WG1 510-4CB23

07 B0 A2 Switch actuator 982E02

0.2

yes

-

Load switch N 511/02 (8-fold), blink before off

5WG1 511-1AB02

25 A8 binary, blinking before off 981D01

0.1

-

Switching Actuator UP 511/10

5WG1 511-2AB10

12 A1 S2 Binary 207201

0.1

-

Load switch N 512, status, logic op., time funct.

5WG1 512-1AB01

20 A8 Binary with status 900701

0.1

-

Load switch N 512, Blink warn before off

5WG1 512-1AB01

21 A8 binary, blinking on off 908301

0.1

-

Switching Actuator N 512/11

5WG1 512-1AB11

07 B0 A15 Switching Actuator 982003

0.3

yes

-

Switching Actuator RL 512/23

5WG1 512-4AB23

07 B0 A1 Switch actuator 982D02

0.2

yes

-

Switching Actuator JB 512C23

5WG1 512-4CB23

07 B0 A1 Switch actuator 982D02

0.2

yes

-

Switching Actuator N 513/11

5WG1 513-1AB11

07 B0 A15 Switching Actuator 982003

0.3

yes

-

Binary Output JB 513C23

5WG1 513-4CB23

07 B0 A3 Switch actuator 982F02

0.2

yes

-

Binary Output RL 513D23

5WG1 513-4DB23

07 B0 A3 Switch actuator 982F02

0.2

yes

-

Shutter Actuator UP 520/03

5WG1 520-2AB03

07 B0 A1 Shutter Actuator 982A01

0.1

yes

-

Shutter Actuator UP 520/13

5WG1 520-2AB13

07 B0 A1 Shutter Actuator 982A01

0.1

yes

-

Shutter Actuator RS 520/23

5WG1 520-2AB23

07 B0 A1 Shutter Actuator 982A01

0.1

yes

-

Blinds actuator UP 520/31

5WG1 520-2AB31

12 A1 S2 Shutter, 2 x Inputs 207301

0.1

-

Solar Protection Actuator JB 520C23

5WG1 520-4CB23

07 B0 A1 Shutter Actuator 982A01

0.1

yes

-

Shutter switch N 521, 2-fold shutter

5WG1 521-1AB01

11 A2 Shutter 520206

0.6

-

Shutter Actuator, 2 x 6A, AC 230V

5WG1 521-4AB23

07 B0 A2 Shutter Actuator 982B01

0.1

yes

-

Solar Protection Actuator JB 521C23

5WG1 521-4CB23

07 B0 A2 Shutter Actuator 982B01

0.1

yes

-

Shutter switch N522, 4-fold shutter

5WG1 522-1AB01

20 A4 Shutter 540E02

0.2

-

Venetian blind actuator N 522/03, 4-fold

5WG1 522-1AB03

25 A4 Venetian blind 981101

0.1

-

Sunblind switch N 523/2, 4-fold

5WG1 523-1AB02

25 A4 Sunblind switch 980103

0.3

-

Roller shutter switch N 523/3, 4-fold

5WG1 523-1AB03

25 A4 Roller shutter switch 980183

8.3

-

Venetian blind actuator N 523/04, 4-fold

5WG1 523-1AB04

25 A4 Venetian blind actuator 981202

0.2

-

Venetian blind actuator N 523/11, 8-fold

5WG1 523-1AB11

25 A8 Venetian blind actuator 980602

0.2

-

Venetian blind actuator N 523/04, 4-fold

5WG1 523-1CB04

25 A4 Venetian blind actuator 981202

0.2

-

Shutter switch DC N 524, 4-fold

5WG1 524-1AB01

21 A4 Shutter 908202

0.2

-

DALI Switch/Dim Actuator N 525E, 8-fold

5WG1 525-1EB01

25 A8 DALI Switch/dim actuator 980801

0.1

-

Universal Dimmer UP 525/03

5WG1 525-2AB03

07 B0 A1 Universal Dimmer 982C01

0.1

yes

-

Universal Dimmer UP 525/13

5WG1 525-2AB13

07 B0 A1 Universal Dimmer 982C01

0.1

yes

-

Universal Dimmer RS 525/23

5WG1 525-2AB23

07 B0 A1 Universal Dimmer 982C01

0.1

yes

-

Universal Dimmer UP 525/31, 1-fold

5WG1 525-2AB31

12 A1S2 Dimming, 2 x Inputs 301901

0.1

-

Universal Dimmer JB 525C23

5WG1 525-4CB23

07 B0 A1 Universal Dimmer 982C01

0.1

yes

-

Switching / Dimming Actuator N 526/02, 3-fold

5WG1 526-1AB02

21 A3 Switching / Dimming actuator 905303

0.3

-

Switching / Dimming Actuator N 526E/02, 8-fold

5WG1 526-1EB02

25 A8 Switch/dim actuator 981301

0.1

-

Universal dimmer N 527/32

5WG1 527-1AB3_

07 B0 A6 Universal dimmer 982102

0.2

yes

-

Universal dimmer N 528/31

5WG1 528-1AB3_

07 B0 A6 Universal dimmer 982102

0.2

yes

-

Universal dimmer N 528D01

5WG1 528-1DB01

07 B0 A2 Dimmer 983901

0.1

-

Switching Actuator 2-fold, UP 562/31

5WG1 562-2AB31

12 A2 S2 Switching, 2 x Inputs 207101

0.1

-

Valve actuator AP 562/02

5WG1 562-7AB02

12 A1 Valve actuator 510E01

0.1

-

Switching actuator N 567/01, (8 Amp)

5WG1 567-1AB01

25 A4 Binary, Flash before Off 980303

0.3

-

Switching actuator N 567/11, (8 Amp)

5WG1 567-1AB11

25 A8 Binary, Flash before Off 980302

0.2

-

Switching actuator N 567/12, (2 Amp)

5WG1 567-1AB12

25 A8 Binary, Flash before Off 980304

0.4

-

Load switch N 567/22 (16-fold), blink before off

5WG1 567-1AB22

25 A16 binary, blinking before off 981C02

0.2

-

Actuator for thermal positioners N 605/01

5WG1 605-1AB01

21 A6 Valve actuator heating/cooling binary 906101

0.1

-

Room Control Box AP 641

5WG1 641-3AB01

-

-

-

KNX Logo Module

6BK1700-0BA20-0AA0

25 CO LOGO-KNX-Module 906301

0.1

-

Interface Module for Energy Meter 1-P, N 900

7KT1 900

07 01 Energy 1-Phase 802802

0.2

-

Interface Module for Energy Meter 3-P, N 900

7KT1 900

07 01 Energy 3-Phases 802902

0.2

-

  Siemens AG  2016 -  Corporate Information | Privacy Policy | Terms Of Use | Digital ID
All information provided on this page is for informative purposes only and is not binding. Siemens AG reserves the right to change information on this page at any time. Any Liability or warranty for the accuracy of the information is explicitly excluded.