Power supply unit JB 125C33, 160 mA UL 916 Open Energy Management Equipment UL 2043 Plenum Rated - Suitable for installation in Air Handling or Plenum spaces with integrated choke, rated operational voltage AC 110...277 V, 50...60 Hz, output voltage 29 V DC, output current 160 mA, with connection of choke-protected output voltage via a plug-in extra-low voltage terminal or bus terminal, housing: plastic, dimensions (L x W x H): 76 x 92 x 45 mm / 3.0 x 3.62 x 1.76 inch as built-in device with 1/2 inch thread connection for mounting to or in a UL/NEMA Junction Box with feedthrough of the function wires through the 1/2 inch threaded connector, manufacturer: Siemens order no.: 5WG1125-4CB33