DALI push button interface 4-fold UP 141/71 as binary input device with 4 inputs for push buttons, with supported actions per input: - push button short press, - push button long press, - push button double press, with an integrated DALI bus coupling unit for communication only with compatible Siemens KNX/DALI Gateway, powered over the DALI wires, with 6mA DALI bus load, for installation in a flush-mounting wall or ceiling box with 60 mm diameter and 60 mm depth, with terminals for connection of the DALI wires, with a cable set for connection of the push buttons. Manufacturer: Siemens Order no.: 5WG1 141-2AB71