Weather station (GPS) AP 257/22 with heated sensor for measuring wind speed without moving mechanical parts, measuring range min. 0-35 m/s, with brightness sensor, measuring range min. 0-150 k Lux, with dusk / dawn detection in the range of min. 0-1000 Lux, with outdoor temperature sensor, measuring range min. -30 … +80°C, with heated precipitation sensor, with receiver for GPS time / date radio signal, with LED to display the GPS radio reception, with transmission or reception of date and time via the bus, with transmission of all measurement readings via the bus, with monitoring of all measurement readings in each case up by to 3 limit values, with detection and transmission of max. wind speed as well as min. and max. outdoor temperature per day, with input of the geographical location of the installation site via the selection of country and city or via the entry of longitude and latitude or via GPS, with calculation and transmission of the angle data (azimuth and elevation) for current position of the sun, with central command for activation / deactivation of the solar shading on start / end of sunshine, with consideration of the alignment of up to 8 facades and automatic activation / deactivation of the solar shading of a façade during the time in which the sun shines on the respective façade, with shadow edge tracking control of the lower edge of the solar shading according to the current position of the sun so that the sun shines into the room only by the max. permissible distance, with sun tracking control of the slats position for solar shading with horizontal or vertical slats, so that no direct sunshine, but as much diffuse daylight as possible reaches the room, with logical OR linking of up to 8 alarm / fault alerts to a safety alarm for deactivating the solar shading, with respectively 4 logical AND and OR combinations of respectively up to 4 input objects, which can be selected from up to 40 possible objects, with power supply via AC 20 V or DC 24 V, +/- 10%, max. 185mA, with feed of the power supply via the white / yellow twisted pair of the bus cable, with integrated bus coupling unit, with bus connection via a bus terminal block, as a compact unit for mast or wall mounting, including mast / wall fixture. Dimensions: 77 x 96 x 118 mm (H x W x D) Manufacturer: Siemens order no.: 5WG1 257-3AB22