Weather station GPS AP 257/61 Weather station for detection of wind, rain, brightness and temperature with integrated GPS receiver with sensor for measuring wind speed, measuring range 2-30 m/s, with three independent brightness sensors, measuring range 1-100000 Lux, with consideration of up to two external brightness sensors, with outdoor temperature sensor, measuring range -30 … +60°C, with heated precipitation sensor, with transmission of date and time via the bus, with transmission of GPS position via the bus, with transmission of all measurement readings via the bus, with monitoring of all measurement readings, with input of the geographical location of the installation site via the entry of longitude and latitude or automatic detection via GPS, with calculation and transmission of the angle data (azimuth and elevation) for current position of the sun, with consideration of the alignment of up to 8 façades and automatic activation / deactivation of the solar protection of a façade during the time in which the sun shines on the respective façade, with sun tracking control of the slats position for solar protection, so that no direct sunshine, but as much diffuse daylight as possible reaches the room, with safety alarm for deactivating the solar protection, initiated by an external safety object or by logical AND/ OR operations of the measured weather data, with 4 threshold switches, independant of the weather data, each with 2 output objects, with 6 logical AND, OR or XOR operations,independant of the weather data, of respectively up to 4 input objects and each with 2 output objects, with external power supply of the heating for the precipitation sensor via 24 V DC, 210mA, with feed of the additional auxiliary power supply via the white / yellow twisted pair of the bus cable, with integrated bus coupling unit, with bus connection via a bus terminal block, as a compact unit for mast or wall mounting, including mast fixture for diameter 48-60 mm. Dimensions: 108 x 121 x 227 mm (H x W x D) Manufacturer: Siemens order no.: 5WG1 257-3AB61