Tendering text for N 567/22 Switching actuator N 567/22, 16x AC 230 V, 10 A, cos phi = 1, with relay contact per output as switching element, rated operating voltage AC 230 V, rated current 10 A, cos phi = 1, with integrated power supply unit for the electronics, connected to AC 230 V, with pushbutton for switching between bus operation and direct operation, with a yellow LED indicating direct operation, with 1 red LED per output channel to indicate the switch status, with one pushbutton per output channel to activate the corresponding output through a toggle function in direct operating mode, operational when connected to AC 230V (even with no bus voltage available or interrupted or not yet activated bus communication), with choice between identical or individually configured outputs, with operating mode selectable for each channel (normal operation, time switch operation), with selectable switching behaviour for each output (NO contact/NC contact), with adjustable switching on/off delay, with selectable logic operation (AND/OR) between two communication objects and with adjustable start value of the logic operation at bus voltage recovery, with possibility to add an additional night mode object per output for time limited activation of the lighting at night, with adjustable activation period for night or time switch operation mode, with selectable warning signal prior to imminent switching off in form of three times short off/on switching (flashing) for night or time switch operation mode, with possibility to add one additional status indication object per output channel, with sending of status objects on request and/or automatically after change, with integrated 8 bit scene control and linking of each output channel to up to 8 scenes, with unchanged status of all outputs in case of power failure, with selectable switch state after mains voltage recovery for each output channel, with integrated bus coupling unit, with bus connection via bus terminal or contact system on data-rail, only half a standard busload, as rail-mounted device for mounting on rail TH35 DIN EN 60715 dimensions: max. width 8 TE (1 TE = 18 mm) Manufacturer: Siemens Order no.: 5WG1 567-1AB22