Universal dimmer N 528C01, AC 120 V, 2x 150VA with two outputs for switching and dimming resistive, inductive or capacitive loads, with automatic adjustment to leading edge or trailing edge control, depending on the type of load, rated operational voltage AC 120 V, rated frequency 50 / 60 Hz, rated power at +35°C ambient temperature: 150 VA per output or 250 VA for single output usage, without any minimal load per output, with electronic protection of each output against overload, short circuit and temperature rise, per output with selectable mode (normal mode, one- or two-level timer mode, blinking), with adjustable ON- and OFF-delay, with separately adjustable dimming time from 0% to 100% for switching on / off and dimming brighter / darker, with the ability to switch an output on or off by dimming brighter / darker, with adjustable dimming value when switching on, with immediate activation (jumping) or dimming to a new dimming value, with selectable additional status object switching and / or status object dimming value for each output, with additional object for each output for blocking / releasing the output, with sending of status objects on request and / or automatically after a change, with adjustable blocking time for sending status objects after restart and bus voltage recovery, with adjustable dimming value for each output in the event of bus voltage failure and recovery, with additional night mode object for time-limited switching on the output (and hence illumination) at night, with adjustable ON period at night or with timer mode, with selectable warning of imminent switching off the illumination by dimming to 50% of the previous dimming value during night mode or timer mode, with integrated 8-bit scene control and integration of each output in up to 8 scenes, with separately adjustable dimming time for scene control, with selectable counting of operating hours and with threshold monitoring of the operating hours, with selectable counting of load cycles and with threshold monitoring of the load cycles, with optional disabling of the ripple control compensation in an electrical grid with frequency fluctuations, with building site function for switching the building site lighting on and off even if the bus devices have not yet been commissioned with ETS, with screw terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5mm², AWG 20-13 with bicolor LED for indicating the switch status (red = on, green = off) or an error (orange, blinking) per output, with bus-powered electronics, with integrated bus coupling unit, with bus connection via bus terminal block, as a device for DIN-rail mounting on a TH35 mounting rail according to DIN EN 60715, max. width 4 MU (1 MU = 18 mm). Manufacturer: Siemens, order no.: 5WG1 528-1CB01