N 536D31 Switch/dimming actuator 4 x AC 230 V,10 AX, 1…10 V with maintenance-free terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5 mm˛, with one phase terminal per output, with one relay contact per output as switching element, rated contact operating voltage AC 230 V, rated contact frequency: 50/60 Hz, with one control voltage output DC 1-10 V per channel for controlling dimmable electronic ballasts, with per output manual operation function on the device for switching and dimming and activation of direct mode operation, with a button on the device front for deactivation of the direct mode operation, with a yellow LED to indicate activation direct mode operation, with one red LED per output for indication of the switching status, with per output selectable operation mode (normal mode, one- or two-level timer mode, blinking), with adjustable control value input object for each output for switching on/off depending on threshold values, with per output adjustable ON- and OFF-delay, with per output selectable object for Central Switching with separately configurable on and off delay, with per output selectable logic operation (AND/OR/NAND/NOR/EXOR/FILTER/TRIGGER) of two communication objects and variable start value of the logic operation at bus voltage recovery for each output, with per output selectable second logic operation (AND/OR/NAND/NOR/EXOR/FILTER/ TRIGGER) between the second logic communication object and the result of the first logic operation as well as variable start value of the logic operation at bus voltage recovery for each output, with per output separately adjustable dimming time from 0% to 100% for switching on / off and dimming brighter / darker, with per output selectable ability to switch an output on or off by dimming brighter / darker, with per output configurable dimming curves for optimization of the dimming operation of lights, with per output adjustable dimming value when switching on, with per output selectable immediate activation (jumping) or dimming to a new dimming value, with per output selectable additional status object switching and / or status object dimming value, with per output selectable additional object for dimming with individually adjustable dimming time, with per output configurable maximum and minimum dimming value via parameter and object, with per output selectable object for limiting the maximum dimming value, with per output configurable sending of status objects on request, cyclically, and / or automatically after a change, with per output adjustable blocking time for sending status objects after restart and bus voltage recovery, with per output configurable dimming value on bus voltage recovery, with per output selectable integrated 8-bit scene control and linking of the output into up to 8 scenes, with per output configurable dimming time for scene control, with per output optional addition of a night mode object for time-limited switching On of the output at night, with per output variable On period at night or time switch mode, with per output selectable addition of an object to change the On period in time switch mode, with per output selectable post-triggering of the On period (On period extension) in time switch mode up to a selectable maximum On period extension via repeated (2x, 3x, 4x, 5x) post-triggering, with per output selectable warning signal prior to imminent switching-off by brief off and on switching or by cutting the current dimming value in half at night or in time switch mode, with per output selectable warning signal prior to imminent switching-off via an optional warning object, with per output selectable function, including additional communication object, for manual override of the output, with per output selectable function, including additional communication object, for switching the output on or off in forced mode, with per output selectable function, including additional communication object, for permanent OFF switching of the output, with per output selectable function, including additional communication object, for blocking of the output, with per output optional addition of a status object for reporting of the direct mode operation, with per output optional addition of an object for blocking the direct mode operation, with per output selectable counting of operating hours with threshold monitoring of the operating hours, with per output selectable counting of load cycles with threshold monitoring of the load cycles, with per output configurable state on bus voltage failure, with per output selectable start value of the objects on bus voltage recovery, with building site function for switching and dimming, with object for surveillance of device function, with object for targeted retrieval of status values, with bus-powered electronics, with integrated bus coupling unit, with bus connection via bus terminal block, with red LED for display of activation of addressing mode as well as operation, housing: plastic, color RAL 7035 (light grey), N-system, as DIN rail mounted device for mounting on rail TH35 according to DIN EN 60715, Type of protection: IP 20, max. width 6 MU (1 MU = 18 mm) Manufacturer: Siemens Order no.: 5WG1 536-1DB31