N 543D31 Solar protection actuator 4 x AC 230 V, 6 A, with end position detection for separate control of a solar protection-, door-, window- or ventilation flaps drive with a motor for AC 230V and electromechanical or electronic limit switches per actuator channel, with maintenance-free terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5 mm˛, with 2 terminals per actuator channel for motor connection (up, down), with at least one phase connection terminal for two actuator channel each, rated contact operating voltage AC 230 V, rated contact frequency: 50/60 Hz, rated contact current to DIN EN 60669-1: 6 A (resistive load), with electrically interlocked relays to reverse the direction of rotation, with integrated electronics for detection of the actuation of an electromechanical and electronic limit switches and with auto-calibration of the travel time from one limit switch to the other, with per actuator channel manual operation function on the device for driving solar protection up/down, stop command and slat adjustment and activation of direct mode operation, with a button on the device front for deactivation of the direct mode operation, with a yellow LED to indicate activation direct mode operation, with 2 red LEDs per actuator channel to indicate the direction of travel and an override, with per actuator channel selectable operation mode (blinds, shutter/awning, ventilation flap), with 1-bit communication objects per actuator channel for moving the solar protection to the end positions or for stopping the process and for stepwise adjustment of blind slats, with communication objects for relative dimming per actuator channel for moving the solar protection or for stopping the process and for stepwise adjustment of blind slats, with communication objects per actuator channel for direct movement to a position of the sunblind and the blind slats via position specifications as a percentage value, with one 1-bit communication object per actuator channel for central movement of the solar protection to the end positions after a parameterisable delay time, with distinction between automatic and manual mode and with automatic override from automatic to manual mode of the relevant actuator channel when a bus push-button is pressed for manual control of the associated solar protection, with optional central command per actuator channel for switching all outputs to automatic mode and for central movement of the solar protection to the end positions after a parameterisable delay time, with an optional object “Sunshine” per actuator channel for activation / deactivation of sunlight tracking of the slats for shading with greatest possible daylight component, with automatic opening of the blind slats up to a parameterised setpoint position after the blind has been lowered from the upper to the lower end position without interruption, with two integrated 1-bit scene controls per actuator channel for programming and recalling (restoring) of 4 favored positions of blind and slats, with integrated 8-bit scene control and assignment of up to 8 scenes per actuator channel, with per actuator channel selectable override function „wind alarm“ for moving the solar protection to the parameterised safety position and with blocking the movement to another position as long as the alarm is active, with per actuator channel selectable override function „rain alarm“ for moving the solar protection to the parameterised safety position and with blocking the movement to another position as long as the alarm is active, with per actuator channel selectable override function „frost alarm“ for moving the solar protection to the parameterised safety position and with blocking the movement to another position as long as the alarm is active, with per actuator channel selectable override function „lock“ for blocking the movement to another position as long as the alarm is active, with per actuator channel selectable override function „forced position“ for moving the solar protection to the parameterised safety position and with blocking the movement to another position as long as the alarm is active, with per actuator channel selectable override function „forced control“ for forced up or down movement of the solar protection, via a 2 bit communication object, with per actuator channel selectable override function „range limitation“ to stop the solar protection while moving or to limit the upper and lower travel range when moving the solar protection as long as the alarm is active, with per actuator channel selectable override function „user defined“ for moving the solar protection to the parameterised safety position and with blocking the movement to another position as long as the alarm is active, with additional status object per actuator channel for signalling the dynamic solar protection position in percent, with additional status object per actuator channel for signalling the slat position in percent, with additional status object per actuator channel for signalling the direction of movement, with additional status object per actuator channel for signalling a movement, with additional status objects per actuator channel to indicate that the lower or upper end position has been reached, with additional status object per actuator channel for signaling direct operation, with additional object per actuator channel to block direct operation, with additional status object per actuator channel for signaling automatic operation, with additional status object per actuator channel for signaling override function, with per actuator channel selectable sending of status objects on request, cyclically and/or automatically after a change, with per actuator channel selectable transmission delay time for sending the status objects after restart and bus voltage recovery, with per actuator channel selectable diagnostic functions load current monitoring and monitoring of contact faults, with per actuator channel configurable state on bus voltage failure, with per actuator channel selectable start value of the objects on bus voltage recovery, with building site function for driving, stopping the solar protection and changing the slat position, with object for surveillance of device function, with object for targeted retrieval of status values, with bus-powered electronics, with integrated bus coupling unit, with bus connection via bus terminal block, with red LED for display of activation of addressing mode as well as operation, housing: plastic, color RAL 7035 (light grey), N-system, as DIN rail mounted device for mounting on rail TH35 according to DIN EN 60715, Type of protection: IP 20, max. width 4 MU (1 MU = 18 mm) Manufacturer: Siemens Order no.: 5WG1543-1DB31