Contents of Product Database for ETS2                      Issued: May 2010

Here you can find a list of all products, order numbers and associated programs, which are part of this product database.

To search for a certain string within this page, use the integrated search function of  your browser.
Please start it from the menu bar with "edit" > "search" or use the short key CTRL+F.

Mark one element within the table, before searching.
   
      

Product Family

Product Type

Product Name

Order Number / MLFB

Application

Reg. since

Cables

Rigid

MSR Inst.cable PY

5DV5 102

-

-

Communication

Gateways

IP Viewer N 151

5WG1 151-1AB01

21 CO IP Viewer 909510

29.02.2008

Communication

Gateways

IP-Interface AP 146

5WG1 146-3_B01

01 07 Remote Access 801603

31.08.2001

Communication

Gateways

IP-Interface N148/21

5WG1 148-1AB21

12 CO IP-Interface 720001

18.02.2005

Communication

Gateways

IP-Interface N148/22

5WG1 148-1AB22

12 CO IP-Interface 720001

18.02.2005

Communication

Gateways

ISDN-Gateway N 147

5WG1 147-1AB01

20 CO EIB ISDN Gateway 906501

21.03.2001

Communication

Serial

Interface N 148 RS232

5WG1 148-1AB02

10 CO Dummy 700002

01.06.2001

Communication

Serial

Interface N 148/04 RS232

5WG1 148-1AB04

10 CO Dummy 700002

28.10.2003

Communication

Serial

Interface N 148/11 USB

5WG1 148-1AB11

10 CO Dummy 700002

16.03.2005

Communication

Serial

Interface UP 142 DELTA ambiente

5WG1 142-2AB_1

10 CO Dummy 700002

01.06.2001

Communication

Serial

Interface UP 142E USB DELTA ambiente

5WG1 142-2EB_1

10 CO Dummy 700002

14.07.2004

Communication

Serial

Interface UP 146 DELTA profil / style

5WG1 146-2AB_1

10 CO Dummy 700002

01.06.2001

Communication

Serial

Interface UP 146E USB DELTA profil / style

5WG1 146-2EB_1

10 CO Dummy 700002

17.06.2004

Controller

Controller

Brightness control module N 342

5WG1 342-1AB01

00 07 Light 800901

02.01.1997

Controller

Controller

Elapsed time counter N 343

5WG1 343-1AB01

07 CO Elapsed time counter 800B01

26.09.1997

Controller

Controller

Event-Schedule-Logic Controller N 350

5WG1 350-1AB01

01 07 Event-Schedule-Logic 801701

19.09.2001

Controller

Controller

IP Controller N 350E

5WG1 350-1EB01

21 CO IP Controller 908701

12.08.2004

Controller

Controller

Logic module N 301

5WG1 301-1AB01

11 CO AND-8/2 720101

02.01.1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Posdrive 740D01

02.01.1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Binary 740C01

02.01.1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Binary 740A01

02.01.1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Binary 740B01

02.01.1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

11 CO INV-4/4 740301

02.01.1997

Controller

Controller

Logical Link Device N 347 (V4)

5WG1 347-1AB02

01 07 Logical Link Device 800C04

19.09.2001

Controller

Controller

LOGO!

6BK1700-0BA00-0AA0

20 CO LOGO! 900E01

12.04.2002

Controller

Controller

LOGO! /1

6BK1700-0BA00-0AA1

20 CO LOGO! 900E02

22.04.2004

Controller

Controller

Peak Load Limiter N 360

5WG1 360-1AB01

01 07 Peak Load Limiter 801402

10.07.2002

Controller

Controller

Presence Simulation N 345

5WG1 345-1AB01

01 07 Presence Simulation 800D05

08.11.2005

Controller

Controller

Scene module N 300

5WG1 300-1AB01

12 CO Scene 740601

02.01.1997

Controller

Controller

Scene module N 300

5WG1 300-1AB01

12 CO Scene 740701

02.01.1997

Controller

Controller

Scene module N 300

5WG1 300-1AB01

12 CO Scene 740801

02.01.1997

Controller

Controller

Scene module N 300

5WG1 300-1AB01

12 CO Scene 740401

02.01.1997

Controller

Controller

Scene module N 300

5WG1 300-1AB01

12 CO Scene 740501

02.01.1997

Controller

Controller

Timing module N 302

5WG1 302-1AB01

12 CO Time 740202

02.01.1997

Display

Display units

Display unit UP 582 DELTA profil

5WG1 582-2AB_1

10 CO Display 780101

07.04.1998

Display

Display units

Display unit UP 583 DELTA ambiente

5WG1 583-2AB_1

10 CO Display 780101

30.03.1999

Display

Display units

Display/Control Unit UP 584, DELTA style

5WG1 584-2AB_1

01 07 Display/Control Unit 801501

03.05.2001

Display

Display units

Display/Control Unit UP 585, DELTA profil

5WG1 585-2AB_1

01 07 Display/Control Unit 801501

03.05.2001

Display

Display units

Display/Control Unit UP 586, DELTA ambiente

5WG1 586-2AB_1

01 07 Display/Control Unit 801501

03.05.2001

Display

Display units

Information control panel AP 331

5WG1 331-3AB_1

01 07 information control panel 800E02

02.05.2000

Display

Display units

Touch Manager wave UP 58x

5WG3 58_-2AB_1

21 CO Touch Manager wave 908102

21.07.2003

Display

Display units

Touch-Panel vision UP 588

5WG1 588-2AB_1

01 07 Touch-Panel vision 802103

20.02.2004

Heating, Air conditioning, Ventilation

FanCoilUnit Control Elements

FCU Operator Panel Hotel UP 237F DELTA i-system

5WG1 237-2FB_1

0701 FCU Operator Panel Hotel 802601

30.03.2006

Heating, Air conditioning, Ventilation

FanCoilUnit Control Elements

FCU Operator Panel Hotel UP 252F DELTA profil

5WG1 252-2FB_1

0701 FCU Operator Panel Hotel 802601

30.03.2006

Heating, Air conditioning, Ventilation

FanCoilUnit Control Elements

FCU Operator Panel Hotel UP 254F DELTA style

5WG1 254-2FB_1

0701 FCU Operator Panel Hotel 802601

30.03.2006

Heating, Air conditioning, Ventilation

FanCoilUnit Control Elements

FCU Operator Panel Office UP 237E DELTA i-system

5WG1 237-2EB_1

0701 FCU Operator Panel Office 802501

30.03.2006

Heating, Air conditioning, Ventilation

FanCoilUnit Control Elements

FCU Operator Panel Office UP 252E DELTA profil

5WG1 252-2EB_1

0701 FCU Operator Panel Office 802501

30.03.2006

Heating, Air conditioning, Ventilation

FanCoilUnit Control Elements

FCU Operator Panel Office UP 254E DELTA style

5WG1 254-2EB_1

0701 FCU Operator Panel Office 802501

30.03.2006

Heating, Air conditioning, Ventilation

Heater

Actuator for thermal positioners N 605/01

5WG1 605-1AB01

21 A6 Valve actuator heating/cooling binary 906101

10.08.2001

Heating, Air conditioning, Ventilation

Heater

Actuator for thermal positioners N 605/11

5WG1 605-1AB11

21 A6 Actuator for thermal positioners 906202

28.10.2003

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller IKE 250

5WG1 250-8AB01

20 S2 Room temperature controller 904401

19.10.1999

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller UP 231/2 DELTA profil

5WG1 231-2AB_2

20 S2 Room temperature controller 900607

02.11.2005

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller UP 231/3 DELTA profil/style

5WG1 231-2_B_3

20 S2 Room temperature cntr. (adaptive) 900610

23.08.2001

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller UP 237 DELTA i-system

5WG1 237-2AB_1

12 S1 Temperature Control 210B04

02.07.2003

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller UP 252/03 DELTA profil

5WG1 252-2AB_3

12 S1 Temperature Control 210B04

18.10.1999

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller UP 253/03 DELTA ambiente

5WG1 253-2AB_3

12 S1 Temperature Control 210B04

18.10.1999

Heating, Air conditioning, Ventilation

Thermostat

Temperature controller UP 254/03 DELTA style

5WG1 254-2AB_3

12 S1 Temperature Control 210B04

18.10.1999

Infrared

IR Decoder

IR-Decoder N 450/02

5WG1 450-1AB02

12 CO IR Decoder 7F0301

02.01.1997

Infrared

IR Receiver

IR receiver

5WG1 440-7AB01

-

-

Input

Binary input device, 16-fold

Binary input device N 262E11

5WG1 262-1EB11

25 S16 Binary input device 980D01

26.01.2010

Input

Binary input device, 16-fold

Binary input device N 263E11

5WG1 263-1EB11

25 S16 Binary input device 980D01

26.01.2010

Input

Binary input device, 16-fold

Binary input device N 264E11

5WG1 264-1EB11

25 S16 Binary input device 980D01

26.01.2010

Input

Binary input device, 8-fold

Binary input device N 262E01

5WG1 262-1EB01

25 S8 Binary input device 980901

26.01.2010

Input

Binary input device, 8-fold

Binary input device N 263E01

5WG1 263-1EB01

25 S8 Binary input device 980901

26.01.2010

Input

Binary input, 2-fold

Wall switch interface UP 220/13

5WG1 220-2AB13

12 S4 BinCycl 240505

27.09.2004

Input

Binary input, 2-fold

Wall switch interface UP 220/13

5WG1 220-2AB13

12 S2 On-off-toggle/Dim/Shu/Scene 220710

27.09.2004

Input

Binary input, 4-fold

Binary input GE 262

5WG1 262-4_B02

11 S4 BinVal 240A01

14.05.1998

Input

Binary input, 4-fold

Binary input GE 262

5WG1 262-4_B02

12 S2 On-off-toggle/Dim/Shu 220703

14.05.1998

Input

Binary input, 4-fold

Binary input GE 262

5WG1 262-4_B02

12 S4 BinCycl 240505

20.04.2000

Input

Binary input, 4-fold

Binary input N 260

5WG1 260-1_B01

11 S4 BinVal 240A01

14.05.1998

Input

Binary input, 4-fold

Binary input N 260

5WG1 260-1_B01

12 S2 On-off-toggle/Dim/Shu 220703

14.05.1998

Input

Binary input, 4-fold

Binary input N 260

5WG1 260-1_B01

12 S4 BinCycl 240505

20.04.2000

Input

Binary input, 4-fold

Binary input N 261

5WG1 261-1_B01

11 S4 BinVal 240A01

14.05.1998

Input

Binary input, 4-fold

Binary input N 261

5WG1 261-1_B01

12 S2 On-off-toggle/Dim/Shu 220703

14.05.1998

Input

Binary input, 4-fold

Binary input N 261

5WG1 261-1_B01

12 S4 BinCycl 240505

20.04.2000

Input

Binary input, 4-fold

Push button interface UP 220/02

5WG1 220-2AB02

20 S4 On-Off-Toggle/Dim/Shu/Value/Cycl 900902

16.08.2000

Input

Binary input, 4-fold

Wall switch interface UP 220/03

5WG1 220-2AB03

12 S2 On-off-toggle/Dim/Shu/Scene 220710

27.09.2004

Input

Binary input, 4-fold

Wall switch interface UP 220/03

5WG1 220-2AB03

12 S4 BinCycl 240505

27.09.2004

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 1*Dimming/2*Shutter 261401

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 2*Dimming/1*Shutter 261301

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 2*On-Off/2*Shutter 261601

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 Dimming 261101

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 Shutter 261201

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 4*On-Off-Toggle/1*Shutter 261501

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 Values cyclical 261801

11.08.1998

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 On-Off cyclic 261902

28.11.2001

Input

Binary input, 6-fold

Binary input N 263

5WG1 263-1AB01

11 S6 On-Off-Toggle 261001

11.08.1998

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 1*Dimming/2*Shutter 261401

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 2*On-Off/2*Shutter 261601

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 2*Dimming/1*Shutter 261301

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 Dimming 261101

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 Shutter 261201

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 4*On-Off-Toggle/1*Shutter 261501

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 Values cyclical 261801

30.03.1999

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 On-Off cyclic 261902

28.11.2001

Input

Binary input, 6-fold

Binary input N 265

5WG1 265-1AB01

11 S6 On-Off-Toggle 261001

30.03.1999

Input/Output

Binary/Analog

Universal I/O Unit N 670

5WG1 670-1AB03

20 CO Uni I/O Unit 2IO 2Rel 2Pt 900501

28.04.1999

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901402

06.11.2000

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901C02

06.07.2005

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901902

28.10.2004

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901502

06.11.2000

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901D02

06.07.2005

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901A02

28.10.2004

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901B02

10.11.2005

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901802

06.11.2000

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Binary 901602

06.11.2000

Input/Output

Binary/Binary

Binary Output UP 562

5WG1 562-2AB01

20 A2 Actuator-BCU Motion detector 913001

07.08.2008

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903402

06.11.2000

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903C02

06.07.2005

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903902

28.10.2004

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903502

06.11.2000

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903D02

06.07.2005

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903A02

28.10.2004

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903B02

10.11.2005

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903802

06.11.2000

Input/Output

Binary/Binary

Dimmer UP 525

5WG1 525-2AB01

20 A1 Actuator-BCU Dimming 903602

06.11.2000

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902402

06.11.2000

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902C02

06.07.2005

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902902

28.10.2004

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902502

06.11.2000

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902D02

06.07.2005

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902A02

28.10.2004

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902B02

10.11.2005

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902802

06.11.2000

Input/Output

Binary/Binary

Shutter Switch UP 520

5WG1 520-2AB01

20 A1 Actuator-BCU Shutter 902602

06.11.2000

Lighting

Dimmer

Dimmer UP 525/11

5WG1 525-2AB11

20 A1 Actuator-BCU Dimming 903002

06.11.2000

Lighting

Dimmer

Universal dimmer N 527/02

5WG1 527-1AB02

21 A1 Universal dimmer 906703

23.05.2005

Lighting

Dimmer

Universal dimmer N 528/02

5WG1 528-1AB02

21 A1 Universal dimmer 906703

23.05.2005

Lighting

Dimmer

Universal Dimmer UP 525/31

5WG1 525-2AB31

12 A1S2 Dimming, 2 x Inputs 301901

26.11.2008

Lighting

Gateways

EIB-Gateway DALI GE 141

5WG1 141-4AB01

01 07 EIB-Gateway DALI 801805

15.02.2005

Lighting

Gateways

EIB-Gateway DALI GE 141

5WG1 141-4AB01

01 07 EIB-Gateway DALI 801803

19.03.2004

Lighting

Gateways

EIB-Gateway DALI GE 141

5WG1 141-4AB01

01 07 EIB-Gateway DALI 801802

10.02.2003

Lighting

Switching/Dimming Actuator

DALI Switch/dim actuator N 525E, 8-fold

5WG1 525-1EB01

25 A8 DALI Switch/dim actuator 980801

31.05.2005

Lighting

Switching/Dimming Actuator

Switch/dim actuator GE 525

5WG1 525-4AB02

11 A1 Dimmer 610106

02.01.1997

Lighting

Switching/Dimming Actuator

Switch/dim actuator GE 526

5WG1 526-4AB01

11 A1 Dimmer 610105

02.01.1997

Lighting

Switching/Dimming Actuator

Switch/dim actuator N 525/02

5WG1 525-1AB02

20 A1 Switch-Dim-Actuator 905001

14.04.2000

Lighting

Switching/Dimming Actuator

Switching / Dimming actuator N 526/02

5WG1 526-1AB02

21 A3 Switching / Dimming actuator 905303

17.02.2003

Lighting

Switching/Dimming Actuator

Switching / Dimming actuator N 526E

5WG1 526-1EB01

21 A8 Switch-/Dimm Actuator 908001

15.07.2003

Lighting

Switching/Dimming Actuator

Switching / Dimming Actuator N 526E/02

5WG1 526-1EB02

25 A8 Switch/dim actuator 981301

08.02.2007

Monitor, Report

Sensors

Combined fire alarm AP 256

5WG1 256-3AB_1

20 S0 Combined fire alarm 900204

26.09.2000

Monitor, Report

Sensors

Combined fire alarm AP 256

5WG1 256-3AB_1

20 S0 Combined fire alarm 900203

19.03.1998

Monitor, Report

Sensors

Water detector UP 272, DELTA profil

5WG1 27_-2AB_1

12 S1 Water detector 211701

10.03.1998

Monitor, Report

Sensors

Zone Terminal N 266

5WG1 266-1AB01

11 S4 Zone Terminal 241C01

04.12.2000

Output

Binary output, 16-fold

Switch device N 567/21 (16 Channels)

5WG1 567 1AB21

25 A16 binary, blinking before off 980401

13.11.2006

Output

Binary output, 16-fold

Switch device N567/22 (16 Channels)

5WG1 567-1AB22

25 A16 binary, blinking before off 981C01

04.04.2008

Output

Binary output, 1-fold

Binary output GE 562

5WG1 562-4AB01

11 A1 Binary 510401

02.01.1997

Output

Binary output, 1-fold

Binary output GE 562

5WG1 562-4AB01

11 A1 Binary 510501

02.01.1997

Output

Binary output, 1-fold

Binary output GE 562

5WG1 562-4AB01

11 A1 Binary 510B01

02.01.1997

Output

Binary output, 1-fold

Binary output GE 562

5WG1 562-4AB01

11 A1 Binary 510901

02.01.1997

Output

Binary output, 1-fold

Binary output GE 562

5WG1 562-4AB01

11 A2 Thermo 520802

24.01.2000

Output

Binary output, 1-fold

Function module UP563 for sw. SCHUKO-socket outlet

5WG1 563-2AB01

20 A1 Switched socket-outlet 900F02

03.01.2001

Output

Binary output, 1-fold

Load switch UP 511

5WG1 511-2AB01

12 A1 Binary 510D01

06.08.1999

Output

Binary output, 1-fold

Switching Actuator UP 511/10

5WG1 511-2AB10

12 A1S2 Binary 207201

18.04.2007

Output

Binary output, 2-fold

Binary output GE 563

5WG1 563-4AB01

11 A2 Binary 520401

02.01.1997

Output

Binary output, 2-fold

Binary output GE 563

5WG1 563-4AB01

11 A2 Binary 520501

02.01.1997

Output

Binary output, 2-fold

Binary output GE 563

5WG1 563-4AB01

11 A2 Binary 520B01

02.01.1997

Output

Binary output, 2-fold

Binary output GE 563

5WG1 563-4AB01

11 A2 Binary 520901

02.01.1997

Output

Binary output, 2-fold

Binary output GE 563

5WG1 563-4AB01

11 A2 Thermo 520802

24.01.2000

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520401

02.01.1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520501

02.01.1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520B01

02.01.1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520901

02.01.1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Thermo 520802

24.01.2000

Output

Binary output, 2-fold

Binary Output UP 562/11

5WG1 562-2AB11

20 A2 Actuator-BCU Binary 901002

06.11.2000

Output

Binary output, 2-fold

Load switch GE 510

5WG1 510-4AB01

11 A2 Binary 520B01

02.01.1997

Output

Binary output, 2-fold

Load switch GE 510

5WG1 510-4AB01

11 A2 Binary 520901

02.01.1997

Output

Binary output, 2-fold

Load switch GE 510

5WG1 510-4AB01

11 A2 Thermo 520802

24.01.2000

Output

Binary output, 2-fold

Switching Actuator UP 562/31

5WG1 562-2AB31

12 A2S2 Switching, 2 x Inputs 207101

26.11.2008

Output

Binary output, 3-fold

Binary output GE 561

5WG1 561-4AB02

11 A3 Binary 530501

02.01.1997

Output

Binary output, 3-fold

Binary output GE 561

5WG1 561-4AB02

11 A3 Binary 530B01

02.01.1997

Output

Binary output, 4-fold

Load switch N 510/02

5WG1 510-1AB02

20 A4 Binary 900A01

18.10.1999

Output

Binary output, 4-fold

Load switch N 510/03, N 510/04

5WG1 510-1AB03/4

20 A4 Binary 906401

09.08.2001

Output

Binary output, 4-fold

Load switch N 510/03, N 510/04

5WG1 510-1AB03/4

20 A4 Binary 906401

09.08.2001

Output

Binary output, 4-fold

Switching actuator N 567/01, (8 Amp)

5WG1 567-1AB01

25 A4 Binary, Flash before Off 980303

13.04.2005

Output

Binary output, 6-fold

Binary output N 566

5WG1 566-1AB01

11 A6 Binary boolean 561101

24.08.1998

Output

Binary output, 6-fold

Binary output N 566

5WG1 566-1AB01

11 A6 Binary delay 561301

24.08.1998

Output

Binary output, 6-fold

Binary output N 566

5WG1 566-1AB01

11 A6 Binary positive drive 561201

24.08.1998

Output

Binary output, 6-fold

Binary output N 566

5WG1 566-1AB01

11 A6 Binary time switch 561401

24.08.1998

Output

Binary output, 6-fold

Binary output N 566

5WG1 566-1AB01

11 A6 Binary status 561001

24.08.1998

Output

Binary output, 8-fold

Load switch N 512

5WG1 512-1AB01

21 A8 binary, blinking on off 908301

02.10.2003

Output

Binary output, 8-fold

Load switch N 512

5WG1 512-1AB01

20 A8 Binary with status 900701

07.09.1999

Output

Binary output, 8-fold

Switch device N511/02 (8 Channels)

5WG1 511-1AB02

25 A8 binary, blinking before off 981D01

04.04.2008

Output

Binary output, 8-fold

Switching actuator N 567/11, (8 Amp)

5WG1 567-1AB11

25 A8 Binary, Flash before Off 980302

13.04.2005

Output

Binary output, 8-fold

Switching actuator N 567/12, (2 Amp)

5WG1 567-1AB12

25 A8 Binary, Flash before Off 980304

29.07.2005

Physical sensors

Brightness

Brightness Controller AP 255/12

5WG1 255-4AB12

25 S1 Brightness Controller 909601

29.02.2008

Physical sensors

Brightness

Brightness Controller GE 255/13

5WG1 255-4AB13

25 S1 Brightness Controller 909601

29.02.2008

Physical sensors

Brightness

Brightness Controller UP 255/11

5WG1 255-4AB11

25 S1 Brightness Controller 909601

29.02.2008

Physical sensors

Brightness

Brightness sensor GE 252

5WG1 252-4AB02

12 CO Calibration light sensor 710102

11.07.1997

Physical sensors

Brightness

Brightness sensor GE 252

5WG1 252-4AB02

12 S1 ConstLi 210301

02.01.1997

Physical sensors

Brightness

Brightness sensor GE 252

5WG1 252-4AB02

12 S1 LuxValue 210401

02.01.1997

Physical sensors

Brightness

Brightness sensor GE 252

5WG1 252-4AB02

12 S1 TwoPnt 210201

02.01.1997

Physical sensors

Brightness

Brightness sensor GE 253

5WG1 253-4AB01

12 CO Calibration light sensor 710501

29.06.2000

Physical sensors

Brightness

Brightness sensor GE 253

5WG1 253-4AB01

12 S1 LuxValue 210D02

29.06.2000

Physical sensors

Brightness

Brightness sensor GE 254

5WG1 254-4AB01

12 CO Calibration light sensor 710102

18.02.1998

Physical sensors

Brightness

Brightness sensor GE 254

5WG1 254-4AB01

12 S1 ConstLi 210301

18.02.1998

Physical sensors

Brightness

Brightness sensor GE 254

5WG1 254-4AB01

12 S1 LuxValue 210401

18.02.1998

Physical sensors

Brightness

Brightness sensor GE 254

5WG1 254-4AB01

12 S1 TwoPnt 210201

18.02.1998

Physical sensors

Brightness and Temperature

Dual Sensor AP 254

5WG1 254-3EY01

12 S2 Brightness and Temperature 221C01

29.05.2002

Physical sensors

Brightness and Temperature

Dual Sensor AP 254/02

5WG1 254-3EY02

21 S2 Brightness and Temperature 909712

14.12.2007

Physical sensors

Energy and Power Meter

Energy and Power Meter N 162 / 165

7KT1 162 / 165

20 CO Power Meter 906601

30.11.2001

Physical sensors

Motion detector

HTS Presence detector UP 258

5WG1 258-2AB11

12 S1 light,HVAC,bright/dark,pushb. ON/OFF 212202

02.04.2001

Physical sensors

Motion detector

HTS Presence detector UP 258

5WG1 258-2AB11

12 S1 light, cycl. HVAC, pushb. ON only 212201

02.04.2001

Physical sensors

Motion detector

Motion detector UP 250

5WG1 250-2AP11

11 S1 Motion Detector 210A02

02.01.1997

Physical sensors

Motion detector

Motion Detector UP 255 Delta profil / style

5WG1 255-2AB__

12 S1 Mot.detect. central 211E01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 255 Delta profil / style

5WG1 255-2AB__

12 S1 Mot.detect. branch 211F01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 255 Delta profil / style

5WG1 255-2AB__

12 S1 Mot.detect. standalone 211D01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 256 Delta ambiente

5WG1 256-2AB__

12 S1 Mot.detect. standalone 211D01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 256 Delta ambiente

5WG1 256-2AB__

12 S1 Mot.detect. central 211E01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 256 Delta ambiente

5WG1 256-2AB__

12 S1 Mot.detect. branch 211F01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 257 Delta style

5WG1 257-2AB__

12 S1 Mot.detect. standalone 211D01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 257 Delta style

5WG1 257-2AB__

12 S1 Mot.detect. central 211E01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 257 Delta style

5WG1 257-2AB__

12 S1 Mot.detect. branch 211F01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 258 Delta i-system

5WG1 258-2HB__

12 S1 Mot.detect. standalone 211D01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 258 Delta i-system

5WG1 258-2HB__

12 S1 Mot.detect. central 211E01

05.09.2000

Physical sensors

Motion detector

Motion Detector UP 258 Delta i-system

5WG1 258-2HB__

12 S1 Mot.detect. branch 211F01

05.09.2000

Physical sensors

Motion detector

Presence detector UP 258/21

5WG1 258-2AB21

0701 CO Light, HVAC, monitoring, brightn. 804212

20.01.2006

Physical sensors

Temperature

Temperature Sensor N 258/02

5WG1 258-1AB02

25 S4 4xPt1000 Sensor 981401

08.08.2006

Physical sensors

Weather station for 4 or 8 sensors

Weather station for 4 sensors AP 257/11

5WG1 257-3AB11

20 CO Weather station 4F 905402

10.12.2001

Physical sensors

Weather station for 4 or 8 sensors

Weather station for 8 sensors AP257/01

5WG1 257-3AB01

20 CO Weather station 8F 905202

10.12.2001

Physical sensors

Weather station with integrated sensors

Weather Station AP 257/21

5WG1 257-3AB21

0701 CO Weather Station 909401

08.11.2007

Physical sensors

Weather station with integrated sensors

Weather Station AP 257/31

5WG1 257-3AB31

0701 CO Weather Station 910401

04.03.2008

Physical sensors

Weather station with integrated sensors and GPS

Weather Station GPS AP 257/22

5WG1 257-3AB22

0701 CO Weather Station 904201

09.03.2010

Physical sensors

Weather station with integrated sensors and GPS

Weather Station WS1 GPS AP 257/32

5WG1 257-3AB32

0701 CO Weather Station 910401

09.03.2010

Physical sensors

Wind Sensor

Wind sensor AP 257/41

5WG1 257-3AB41

0701 CO Wind sensor 910101

04.03.2008

Physical sensors

Wind Sensor

Wind sensor AP 257/42

5WG1 257-3AB42

0701 CO Wind sensor 910101

04.03.2008

Push button

Push button, 1-fold

DELTA BCU UP 116/01 (neutral position)

5WG1 116-2AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

11.03.1998

Push button

Push button, 1-fold

DELTA BCU UP 116/21 (switch position)

5WG1 116-2AB21

12 S1 On-off-toggle/Display 211101

11.03.1998

Push button

Push button, 1-fold

Push button 1-f UP 221E DELTA i-system

5WG1 221-2EB_1

20 S1 Rocker (BCU2) 908402

06.07.2005

Push button

Push button, 1-fold

Push button 1-f UP 221E DELTA i-system

5WG1 221-2EB_1

12 S1 On-off-toggle/Dim/Shu/Display 212001

06.07.2005

Push button

Push button, 1-fold

Push button 1-f UP 241 DELTA profil (without sym)

5WG1 241-2AB_1

20 S1 Rocker (BCU2) 907402

19.10.2001

Push button

Push button, 1-fold

Push button 1-f UP 241 DELTA profil (without sym)

5WG1 241-2AB_1

12 S1 On-off-toggle/Dim/Shu/Display 211301

20.05.1997

Push button

Push button, 1-fold

Push button 1-f UP 242 DELTA profil (with symbol)

5WG1 242-2AB_1

20 S1 Rocker (BCU2) 907402

19.10.2001

Push button

Push button, 1-fold

Push button 1-f UP 242 DELTA profil (with symbol)

5WG1 242-2AB_1

12 S1 On-off-toggle/Dim/Shu/Display 211301

20.05.1997

Push button

Push button, 1-fold

Push button 1-fold + IR, UP 233 DELTA profil

5WG1 233-2AB_1

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 1-fold

Push button 1-fold + IR, UP 285 DELTA style

5WG1 285-2EB_1

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 1-fold

Push button 1-fold IKE 281

5WG1 281-8AB01

20 S1 Tableau, On-Off-Tog/Dim/Shu/Val 904101

07.09.1999

Push button

Push button, 1-fold

Push button 1-fold UP 221 DELTA i-system

5WG1 221-2AB_1

12 S1 On-Off-Toggle/Dim/Shu/Scene 211501

06.08.2004

Push button

Push button, 1-fold

Push button 1-fold UP 285 DELTA style

5WG1 285-2AB__

20 S1 Rocker (BCU2) 907402

19.10.2001

Push button

Push button, 1-fold

Push button 1-fold UP 285 DELTA style

5WG1 285-2AB_1

12 S1 On-off-toggle/Dim/Shu/Display 211301

20.05.1997

Push button

Push button, 1-fold

Push button AP 115/01 (neutral position)

5WG1 115-3AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

11.03.1998

Push button

Push button, 1-fold

Push button AP 115/21 (switch position)

5WG1 115-3AB21

12 S1 On-off-toggle/Display 211101

11.03.1998

Push button

Push button, 2-fold

DELTA BCU UP 116/11 (neutral position)

5WG1 116-2AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

11.03.1998

Push button

Push button, 2-fold

DELTA BCU UP 116/31 (switch position)

5WG1 116-2AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

11.03.1998

Push button

Push button, 2-fold

Push button 2-f UP 222E DELTA i-system

5WG1 222-2EB_1

20 S2 Rocker (BCU2) 908502

06.07.2005

Push button

Push button, 2-fold

Push button 2-f UP 222E DELTA i-system

5WG1 222-2EB_1

12 S2 On-off-toggle/Dim/Shu/Display 222001

06.07.2005

Push button

Push button, 2-fold

Push button 2-f UP 243 DELTA profil (without sym)

5WG1 243-2AB_1

20 S2 Rocker (BCU2) 907502

19.10.2001

Push button

Push button, 2-fold

Push button 2-f UP 243 DELTA profil (without sym)

5WG1 243-2AB_1

12 S2 On-off-toggle/Dim/Shu/Display 221301

20.05.1997

Push button

Push button, 2-fold

Push button 2-f UP 244 DELTA profil (with symbol)

5WG1 244-2AB_1

20 S2 Rocker (BCU2) 907502

19.10.2001

Push button

Push button, 2-fold

Push button 2-f UP 244 DELTA profil (with symbol)

5WG1 244-2AB_1

12 S2 On-off-toggle/Dim/Shu/Display 221301

20.05.1997

Push button

Push button, 2-fold

Push button 2-fold + IR, UP 234 DELTA profil

5WG1 234-2AB_1

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 2-fold

Push button 2-fold + IR, UP 286 DELTA style

5WG1 286-2EB_1

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 2-fold

Push button 2-fold IKE 282

5WG1 282-8AB01

20 S2 Tableau, On-Off-Tog/Dim/Shu/Val 904201

07.09.1999

Push button

Push button, 2-fold

Push button 2-fold UP 222 DELTA i-system

5WG1 222-2AB_1

12 S2 On-Off-Toggle/Dim/Shu/Scene 221501

06.08.2004

Push button

Push button, 2-fold

Push button 2-fold UP 286 DELTA style

5WG1 286-2AB__

20 S2 Rocker (BCU2) 907502

19.10.2001

Push button

Push button, 2-fold

Push button 2-fold UP 286 DELTA style

5WG1 286-2AB_1

12 S2 On-off-toggle/Dim/Shu/Display 221301

20.05.1997

Push button

Push button, 2-fold

Push button AP 115/11 (neutral position)

5WG1 115-3AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

11.03.1998

Push button

Push button, 2-fold

Push button AP 115/31 (switch position)

5WG1 115-3AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

11.03.1998

Push button

Push button, 3-fold

Push button 3-fold UP 223 DELTA i-system

5WG1 223-2AB_1

12 S3 On-Off-Toggle/Dim/Shu/Scene 230201

06.08.2004

Push button

Push button, 4-fold

Push button 4-f UP 245 DELTA profil (without sym)

5WG1 245-2AB_1

20 S4 Rocker (BCU2) 907602

19.10.2001

Push button

Push button, 4-fold

Push button 4-f UP 245 DELTA profil (without sym)

5WG1 245-2AB_1

12 S4 On-off/Dim/Shutter 241301

20.05.1997

Push button

Push button, 4-fold

Push button 4-f UP 245 DELTA profil (without sym)

5WG1 245-2AB_1

12 S4 On/Off/Toggle/Value 241901

05.12.2000

Push button

Push button, 4-fold

Push button 4-f UP 246 DELTA profil (with symbol)

5WG1 246-2AB_1

20 S4 Rocker (BCU2) 907602

19.10.2001

Push button

Push button, 4-fold

Push button 4-f UP 246 DELTA profil (with symbol)

5WG1 246-2AB_1

12 S4 On/Off/Toggle/Value 241901

05.12.2000

Push button

Push button, 4-fold

Push button 4-f UP 246 DELTA profil (with symbol)

5WG1 246-2AB_1

12 S4 On-off/Dim/Shutter 241301

20.05.1997

Push button

Push button, 4-fold

Push button 4-fold + IR, UP 235 DELTA profil

5WG1 235-2AB_1

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 4-fold

Push button 4-fold + IR, UP 284 DELTA ambiente

5WG1 284-2EB__

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 4-fold

Push button 4-fold + IR, UP 287 DELTA style

5WG1 287-2EB_1

20 S18 IR UP-Decoder 900B02

21.01.2002

Push button

Push button, 4-fold

Push button 4-fold IKE 283

5WG1 283-8AB01

20 S4 Tableau, On-Off-Tog/Dim/Shu/Val 904301

07.09.1999

Push button

Push button, 4-fold

Push button 4-fold UP 284 DELTA ambiente

5WG1 284-2AB__

20 S4 Rocker (BCU2) 907802

19.10.2001

Push button

Push button, 4-fold

Push button 4-fold UP 284 DELTA ambiente

5WG1 284-2AB__

12 S4 On-Off/Dim/Shutter 241401

04.02.1999

Push button

Push button, 4-fold

Push button 4-fold UP 284 DELTA ambiente

5WG1 284-2AB__

12 S4 On/Off/Toggle/Value 241D01

05.12.2000

Push button

Push button, 4-fold

Push button 4-fold UP 287 DELTA style

5WG1 287-2AB__

20 S4 Rocker (BCU2) 907602

19.10.2001

Push button

Push button, 4-fold

Push button 4-fold UP 287 DELTA style

5WG1 287-2AB_1

12 S4 On-off/Dim/Shutter 241301

20.05.1997

Push button

Push button, 4-fold

Push button 4-fold UP 287 DELTA style

5WG1 287-2AB_1

12 S4 On/Off/Toggle/Value 241901

05.12.2000

Push button

Push button, 4-fold

Push button UP 230/2 DELTA profil/style

5WG1 230-2_B_2

12 S8 Multiswitch + Motion detector 280103

10.12.2001

Push button

Push button, 4-fold

Push button UP 231 DELTA profil

5WG1 231-2_B_1

12 S8 Multiswitch + Temp. sensor 280202

19.03.1998

Shutter

Switch

Blind actuator UP 520/31

5WG1 520-2AB31

12 A1S2 Shutter, 2 x Inputs 207301

26.11.2008

Shutter

Switch

Roller shutter switch N 523/3

5WG1 523-1AB03

25 A4 Roller shutter switch 980183

23.11.2005

Shutter

Switch

Shutter switch DC N 524

5WG1 524-1AB01

21 A4 Shutter 908201

25.03.2003

Shutter

Switch

Shutter switch GE 521

5WG1 521-4AB02

11 A1 Shutter 510205

02.01.1997

Shutter

Switch

Shutter switch N 521

5WG1 521-1AB01

11 A2 Shutter 520206

22.08.2000

Shutter

Switch

Shutter switch N 522/02

5WG1 522-1AB02

20 A4 Shutter 540E03

26.04.2001

Shutter

Switch

Shutter switch UP 520/11

5WG1 520-2AB11

20 A1 Actuator-BCU Shutter 902002

06.11.2000

Shutter

Switch

Sunblind switch N 523/2

5WG1 523-1AB02

25 A4 Sunblind switch 980103

23.11.2005

Shutter

Switch

Venetian blind actuator N 523/04

5WG1 523-1CB04

25 A4 Venetian blind actuator 981201

08.03.2006

Shutter

Switch

Venetian blind actuator N 523/04

5WG1 523-1AB04

25 A4 Venetian blind actuator 981201

08.03.2006

Shutter

Switch

Venetian blind actuator N522/03

5WG1 522-1AB03

25 A4 Venetian blind 981101

11.08.2006

System accessory

Bus terminals

Bus terminal

5WG1 193-8AB01

-

-

System accessory

Connector

Connector N 191

5WG1 191-1AB01

-

-

System accessory

Connector

Connector REG 191/01

5WG1 191-5AB01

-

-

System accessory

Connector

Connector REG 191/11

5WG1 191-5AB11

-

-

System accessory

Cover strips

Cover strips

5WG1 192-8AA01

-

-

System accessory

Data rail

Data rail for deep DIN rails

5WG1 190-8AB_3

-

-

System accessory

Data rail

Data rail for deep DIN rails with int. connector

5WG1 190-8AB_4

-

-

System accessory

Data rail

Data rail for flat DIN rails

5WG1 190-8AB_1

-

-

System accessory

Data rail

Data rail for flat DIN rails with int. connector

5WG1 190-8AB_2

-

-

System devices

Bus coupling unit

Bus coupling unit UP 110/03

5WG1 110-2AB03

-

-

System devices

Bus coupling unit

Bus coupling unit UP 110/11, with crawls

5WG1 110-2AB11

-

-

System devices

Bus coupling unit

Bus coupling unit UP 114/02

5WG1 114-2AB02

-

-

System devices

Bus Transceiver Module

BTM UP 117/11

5WG1 117-2AB11

-

-

System devices

Choke

Choke N 120

5WG1 120-1AB01

-

-

System devices

Choke

Choke N 120/02

5WG1 120-1AB02

-

-

System devices

IP-Router

IP-Router N 146

5WG1 146-1AB01

IP-Router 001002

07.10.2005

System devices

IP-Router

IP-Router N 146/02

5WG1 146-1AB02

IP-Router 001002

07.10.2005

System devices

Line coupler

Line / backbone coupler N 140/03

5WG1 140-1AB03

Repeater 000221

28.08.2003

System devices

Line coupler

Line / backbone coupler N 140/03

5WG1 140-1AB03

Coupler 000121

28.08.2003

System devices

Line coupler

Line / backbone coupler N 140/13

5WG1 140-1AB13

Repeater 000221

28.08.2003

System devices

Line coupler

Line / backbone coupler N 140/13

5WG1 140-1AB13

Coupler 000121

28.08.2003

System devices

Power supply unit

Power supply unit N 125/01 (230V/160mA)

5WG1 125-1AB01

-

-

System devices

Power supply unit

Power supply unit N 125/11 (230V/320mA)

5WG1 125-1AB11

-

-

System devices

Power supply unit

Power supply unit N 125/21 (230V/640mA)

5WG1 125-1AB21

-

-

Timer

AP-Devices

Timemaster AP 391

5WG1 391-3AR01

11 CO Timemaster (DCF77) 710401

11.08.1998

Timer

REG-Devices

Time switch 16-Channel REG 373

5WG1 373-5EY01

21 CO Switch, Value, Scene, Temp, Time 7F0803

16.02.2004

Timer

REG-Devices

Time switch 2-Channel REG 371-EY

5WG1 371-5EY01

11 S2 Switching,Value,Scene 221D01

29.05.2002

Timer

REG-Devices

Time switch 4-Channel REG 372, REG 372/02

5WG1 372-5EY0_

11 CO Switch,Val,Temp set,Time sync 7F0501

29.05.2002

Timer

REG-Devices

Time switch 4-Channel REG 372, REG 372/02

5WG1 372-5EY0_

12 CO Switching,Value,Time-Send 7F0401

29.05.2002

Timer

REG-Devices

Time switch 4-Channel REG 372, REG 372/02

5WG1 372-5EY0_

12 CO Switching,Value,Scene 7F0601

29.05.2002

  Siemens AG  2011 -  Corporate Information | Privacy Policy | Terms Of Use | Digital ID
All information provided on this page is for informative purposes only and is not binding. Siemens AG reserves the right to change information on this page at any time. Any Liability or warranty for the accuracy of the information is explicitly excluded.