Contents of Product Database for ETS3f & ETS4 & ETS5     Issued: October 2015

Here you can find a list of all products, order numbers and associated programs, which are part of this product database.

To search for a certain string within this page, use the integrated search function of  your browser.
Please start it from the menu bar with "edit" > "search" or use the short key CTRL+F.

Mark one element within the table, before searching.
   
      

Product Family

Product Type

Product Name

Order Number / MLFB

Application

Reg. since

Cables

Rigid

MSR Inst.cable PY

5DV5 102

-

-

Communication

Gateways

IP Control Center N 152

5WG1 152-1AB01

07 0B IP Control Center 983501

2013

Communication

Gateways

IP Gateway KNX-BACnet N 143

5WG1 143-1AB01

07 0B CO IP Gateway KNX-BACnet 983601

2014

Communication

Gateways

IP Viewer N 151

5WG1 151-1AB01

21 CO IP Viewer 909510

2008

Communication

Gateways

IP-Interface N 148/22

5WG1 148-1AB22

12 CO IP-Interface 720002

2014

Communication

Serial USB

Interface N 148/11 USB

5WG1 148-1AB11

10 CO Dummy 700002

2005

Communication

Serial USB

USB Interface N148/12

5WG1 148-1AB12

300 CO USB-Interface 700201

2014

Controller

Controller

Brightness control module N 342

5WG1 342-1AB01

00 07 Light 800901

1997

Controller

Controller

Elapsed time counter N 343

5WG1 343-1AB01

07 CO Elapsed time counter 800B01

1997

Controller

Controller

Event module N 341

5WG1 341-1AB01

01 07 Event module 800A06

1998

Controller

Controller

Event-Schedule-Logic Controller N 350

5WG1 350-1AB01

01 07 Event-Schedule-Logic 801701

2001

Controller

Controller

IP Controller N 350E

5WG1 350-1EB01

21 CO IP Controller 908701

2004

Controller

Controller

Logic module N 301

5WG1 301-1AB01

11 CO AND-8/2 720101

1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Posdrive 740D01

1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Binary 740C01

1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Binary 740A01

1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

12 CO Binary 740B01

1997

Controller

Controller

Logic module N 301

5WG1 301-1AB01

11 CO INV-4/4 740301

1997

Controller

Controller

Logical Link Device N 347

5WG1 347-1AB02

01 07 Logical Link Device 800C10

2008

Controller

Controller

LOGO! /1

6BK1700-0BA00-0AA1

20 CO LOGO! 900E02

2004

Controller

Controller

Peak Load Limiter N 360

5WG1 360-1AB01

01 07 Peak Load Limiter 801402

2002

Controller

Controller

Presence Simulation N 345

5WG1 345-1AB01

01 07 Presence Simulation 800D05

2005

Controller

Controller

Scenes- / Event Controller N 305

5WG1 305-1AB01

07 B0 CO Scenes- / Events 750005

2011

Controller

Controller

Timing module N 302

5WG1 302-1AB01

12 CO Time 740202

1997

Display

Display units

Room Control Unit UP 227/11

5WG1 227-2AB11

07 B0 CO Room Control Unit 970101

2013

Display

Display units

Room Controller Contouch UP 204/11

5WG1 204-2AB11

0705 Room Controller Contouch 970005

2014

Heating, Air conditioning, Ventilation

Heater

Actuator for thermal positioners N 605/01

5WG1 605-1AB01

21 A6 Valve actuator heating/cooling binary 906101

2001

Heating, Air conditioning, Ventilation

Heater

Actuator for thermal positioners N 605/11

5WG1 605-1AB11

21 A6 Actuator for thermal positioners 906202

2003

Heating, Air conditioning, Ventilation

Thermostat

Room Temperature Controller UP237KB_1

5WG1 237-2KB_1

0705 CO Room Temperature Controller H+C 803002

2014

Heating, Air conditioning, Ventilation

Thermostat

Room Temperature Controller UP254KB_3

5WG1 254-2KB_3

0705 CO Room Temperature Controller H+C 803002

2014

Heating, Air conditioning, Ventilation

Valve actuators

Valve actuator AP 562/02

5WG1 562-7AB02

12 A1 Valve actuator 510E01

2010

Infrared

IR Receiver Decoder S 450

IR Receiver Decoder S 450

5WG1 450-7AB03

25 CO IR-DECODER 909201

2010

Input

Binary input, 16-fold

Binary input device N 262E/11

5WG1 262-1EB11

25 S16 Binary input device 980D03

2013

Input

Binary input, 16-fold

Binary input device N 263E/11

5WG1 263-1EB11

25 S16 Binary input device 980D03

2013

Input

Binary input, 16-fold

Binary input device N 264E/11

5WG1 264-1EB11

25 S16 Binary input device 980D03

2013

Input

Binary input, 2-fold

Push button interface UP 220/21

5WG1 220-2AB21

07 B0 S2 On-off-toggle/Dim/Shu/Value 982302

2012

Input

Binary input, 4-fold

Binary input N 260

5WG1 260-1_B01

12 S4 BinCycl 240505

2000

Input

Binary input, 4-fold

Binary input N 260

5WG1 260-1_B01

12 S2 On-off-toggle/Dim/Shu 220703

1998

Input

Binary input, 4-fold

Binary input N 260

5WG1 260-1_B01

11 S4 BinVal 240A01

1993

Input

Binary input, 4-fold

Binary input N 261

5WG1 261-1_B01

12 S4 BinCycl 240505

2000

Input

Binary input, 4-fold

Binary input N 261

5WG1 261-1_B01

12 S2 On-off-toggle/Dim/Shu 220703

1998

Input

Binary input, 4-fold

Binary input N 261

5WG1 261-1_B01

11 S4 BinVal 240A01

1993

Input

Binary input, 4-fold

Push button interface UP 220/31

5WG1 220-2_B31

07 B0 S4 On-off-toggle/Dim/Shu/Value 982202

2012

Input

Binary input, 8-fold

Binary input device N 262E/01

5WG1 262-1EB01

25 S8 Binary input device 980903

2013

Input

Binary input, 8-fold

Binary input device N 263E/01

5WG1 263-1EB01

25 S8 Binary input device 980903

2013

Input/Output

Binary/Binary

Combi Switching Actuator N 502/02

5WG1 502-1AB02

25 A8 8x In / 8x Out 981601

2009

Lighting

Dimmer

Universal dimmer N 527/3_

5WG1 527-1AB3_

07 B0 A6 Universal dimmer 982102

2013

Lighting

Dimmer

Universal dimmer N 528/3_

5WG1 528-1AB3_

07 B0 A6 Universal dimmer 982102

2013

Lighting

Dimmer

Universal Dimmer UP 525/03

5WG1 525-2AB03

07 B0 A1 Universal Dimmer 982C01

2012

Lighting

Dimmer

Universal Dimmer UP 525/13

5WG1 525-2AB13

07 B0 A1 Universal Dimmer 982C01

2012

Lighting

Dimmer

Universal Dimmer UP 525/31

5WG1 525-2AB31

12 A1S2 Dimming, 2 x Inputs 301901

2008

Lighting

Gateways DALI-KNX

KNX / DALI Gateway N 141/02

5WG1 141-1AB02

07 B0 KNX / DALI Gateway 981C0C

2010

Lighting

Gateways DALI-KNX

KNX/DALI Gateway plus N 141/03

5WG1 141-1AB03

07 B0 KNX/DALI Gateway plus 983703

2014

Lighting

Gateways DALI-KNX

KNX/DALI Gateway Twin N 141/31

5WG1 141-1AB31

07 B0 KNX/DALI Gateway Twin 983303

2014

Lighting

Gateways DALI-KNX

KNX/DALI Gateway Twin plus N 141/21

5WG1 141-1AB21

07 B0 KNX/DALI Gateway Twin plus 983403

2014

Lighting

Switching/Dimming Actuator

DALI Switch/dim actuator N 525E, 8-fold

5WG1 525-1EB01

25 A8 DALI Switch/dim actuator 980801

2005

Lighting

Switching/Dimming Actuator

Switching / Dimming actuator N 526/02

5WG1 526-1AB02

21 A3 Switching / Dimming actuator 905303

2003

Lighting

Switching/Dimming Actuator

Switching / Dimming Actuator N 526E/02

5WG1 526-1EB02

25 A8 Switch/dim actuator 981301

2007

Monitor, Report

Sensors

Water detector UP 272, DELTA profil

5WG1 27_-2AB_1

12 S1 Water detector 211701

1998

Output

Binary output, 15-fold

Switching Actuator N 512/11

5WG1 512-1AB11

07B0 A15 Switching Actuator 982003

2015

Output

Binary output, 15-fold

Switching Actuator N 513/11

5WG1 513-1AB11

07B0 A15 Switching Actuator 982003

2015

Output

Binary output, 15-fold

Switching Actuator N 562/11

5WG1 562-1AB11

07B0 A15 Switching Actuator 982003

2015

Output

Binary output, 16-fold

Switch device N567/22 (16 Channels)

5WG1 567-1AB22

25 A16 binary, blinking before off 981C02

2014

Output

Binary output, 1-fold

Switching Actuator UP 511/10

5WG1 511-2AB10

12 A1 S2 Binary 207201

2007

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Thermo 520802

2000

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520401

1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520501

1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520B01

1997

Output

Binary output, 2-fold

Binary output N 562

5WG1 562-1AB01

11 A2 Binary 520901

1997

Output

Binary output, 2-fold

Binary Output UP 510/03

5WG1 510-2AB03

07 B0 A2 Switch actuator 982E02

2015

Output

Binary output, 2-fold

Binary Output UP 510/13

5WG1 510-2AB13

07 B0 A2 Switch actuator 982E02

2015

Output

Binary output, 2-fold

Switching Actuator UP 562/31

5WG1 562-2AB31

12 A2 S2 Switching, 2 x Inputs 207101

2008

Output

Binary output, 4-fold

Load switch N 510/03, N 510/04

5WG1 510-1AB03/4

20 A4 Binary 906401

2001

Output

Binary output, 4-fold

Load switch N 510/03, N 510/04

5WG1 510-1AB03/4

20 A4 Binary 906401

2001

Output

Binary output, 4-fold

Switching actuator N 567/01, (8 Amp)

5WG1 567-1AB01

25 A4 Binary, Flash before Off 980303

2005

Output

Binary output, 8-fold

Load switch N 512

5WG1 512-1AB01

21 A8 binary, blinking on off 908301

2003

Output

Binary output, 8-fold

Load switch N 512

5WG1 512-1AB01

20 A8 Binary with status 900701

1999

Output

Binary output, 8-fold

Switch device N511/02 (8 Channels)

5WG1 511-1AB02

25 A8 binary, blinking before off 981D01

2008

Output

Binary output, 8-fold

Switching actuator N 567/11, (8 Amp)

5WG1 567-1AB11

25 A8 Binary, Flash before Off 980302

2005

Output

Binary output, 8-fold

Switching actuator N 567/12, (2 Amp)

5WG1 567-1AB12

25 A8 Binary, Flash before Off 980304

2005

Physical sensors

Brightness

Brightness Controller AP 255/12

5WG1 255-4AB12

25 S1 Brightness Controller 909601

2008

Physical sensors

Brightness

Brightness Controller GE 255/13

5WG1 255-4AB13

25 S1 Brightness Controller 909601

2008

Physical sensors

Brightness

Brightness Controller UP 255/11

5WG1 255-4AB11

25 S1 Brightness Controller 909601

2008

Physical sensors

Brightness

Brightness Controller UP 255D21

5WG1 255-2DB21

25 CO Brightness Controller 920701

2014

Physical sensors

Brightness and Temperature

Dual Sensor AP 254/02

5WG1 254-3EY02

21 S2 Brightness and Temperature 909712

2007

Physical sensors

Energy and Power Meter

Interface Module for Energy Meter N 900

7KT1 900

01 07 Energy 1-Phase 802802

2013

Physical sensors

Energy and Power Meter

Interface Module for Energy Meter N 900

7KT1 900

01 07 Energy 3-Phases 802902

2013

Physical sensors

Motion Detector

Motion Detector AP 251

5WG1 251-3AB_1

25 S1 Motion Detector 909101

2008

Physical sensors

Motion Detector

Motion Detector UP 255 Delta profil / style

5WG1 255-2AB__

12 S1 Mot.detect. branch 211F01

2000

Physical sensors

Motion Detector

Motion Detector UP 255 Delta profil / style

5WG1 255-2AB__

12 S1 Mot.detect. central 211E01

2000

Physical sensors

Motion Detector

Motion Detector UP 255 Delta profil / style

5WG1 255-2AB__

12 S1 Mot.detect. standalone 211D01

2000

Physical sensors

Motion Detector

Motion Detector UP 257 Delta style

5WG1 257-2AB__

12 S1 Mot.detect. branch 211F01

2000

Physical sensors

Motion Detector

Motion Detector UP 257 Delta style

5WG1 257-2AB__

12 S1 Mot.detect. central 211E01

2000

Physical sensors

Motion Detector

Motion Detector UP 257 Delta style

5WG1 257-2AB__

12 S1 Mot.detect. standalone 211D01

2000

Physical sensors

Motion Detector

Motion Detector UP 258 Delta i-system

5WG1 258-2HB__

12 S1 Mot.detect. branch 211F01

2000

Physical sensors

Motion Detector

Motion Detector UP 258 Delta i-system

5WG1 258-2HB__

12 S1 Mot.detect. central 211E01

2000

Physical sensors

Motion Detector

Motion Detector UP 258 Delta i-system

5WG1 258-2HB__

12 S1 Mot.detect. standalone 211D01

2000

Physical sensors

Motion Detector

Presence detector - brightness sensor UP 258/E11

5WG1 258-2_B11

25 CO Presence detector with light control 910501

2011

Physical sensors

Motion Detector

Presence detector - constant light UP 258E21

5WG1 258-2EB21

25 CO Presence detector with linear control 910603

2014

Physical sensors

Motion Detector

Presence Detector, Brightness Sensor UP 258D12

5WG1 258-2DB12

25 CO Presence Detector, Brightness Sensor 920501

2014

Physical sensors

Motion Detector

Presence Detector, Constant Controller UP 258E22

5WG1 258-2EB22

25 CO Presence Detector, Constant Contr. 920601

2014

Physical sensors

Temperature

Temperature Sensor N 258/02

5WG1 258-1AB02

25 S4 4xPt1000 Sensor 981401

2006

Physical sensors

Weather station with integrated sensors and GPS

Weather Station GPS AP 257/22

5WG1 257-3AB22

0701 CO Weather Station 914201

2010

Physical sensors

Weather station with integrated sensors and GPS

Weather Station WS1 GPS AP 257/32

5WG1 257-3AB32

0701 CO Weather Station 914301

2010

Physical sensors

Wind Sensor

Wind sensor AP 257/42

5WG1 257-3AB42

0701 CO Wind sensor 910101

2008

Push button

Push button, 1 ... 4 fold

Arina touch sensor, UP 203

5WG1 20x-2__

25 CO Sensor Switch 910301

2014

Push button

Push button, 1 ... 4 fold

BTM Wall Switch UP22x / UP24x / UP28x

5WG1 2xx-2AB__

25 CO BTM Wall Switch 909301

2010

Push button

Push button, 1 ... 4 fold

BTM-Touch Sensor UP 211 / UP 212 / UP 213

5WG1 21x-2__

25 CO Sensor Switch 910901

2015

Push button

Push button, 1-fold

DELTA BCU UP 116/01 (neutral position)

5WG1 116-2AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

1998

Push button

Push button, 1-fold

DELTA BCU UP 116/21 (switch position)

5WG1 116-2AB21

12 S1 On-off-toggle/Display 211101

1998

Push button

Push button, 1-fold

Push button AP 115/01 (neutral position)

5WG1 115-3AB01

12 S1 On-off-toggle/Dim/Shu/Display 211201

1998

Push button

Push button, 1-fold

Push button AP 115/21 (switch position)

5WG1 115-3AB21

12 S1 On-off-toggle/Display 211101

1998

Push button

Push button, 2-fold

DELTA BCU UP 116/11 (neutral position)

5WG1 116-2AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

1998

Push button

Push button, 2-fold

DELTA BCU UP 116/31 (switch position)

5WG1 116-2AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

1998

Push button

Push button, 2-fold

Push button AP 115/11 (neutral position)

5WG1 115-3AB11

12 S2 On-off-toggle/Dim/Shu/Display 221201

1998

Push button

Push button, 2-fold

Push button AP 115/31 (switch position)

5WG1 115-3AB31

12 S2 On-off-toggle/Dim/Shu/Display 221101

1998

Room controller

Base units

Control Module Box AP 118

5WG1 118-4AB01

-

-

Room controller

Base units

Room Control Box AP 641

5WG1 641-3AB01

-

-

Room controller

Input

Binary Input JB 260C23

5WG1 260-4CB23

07 B0 S4 On-off-toggle/Dim/Shu/Value/Cycl 983101

2012

Room controller

Input

Binary Input RL 260/23

5WG1 260-4AB23

07 B0 S4 On-off-toggle/Dim/Shu/Value/Cycl 983101

2012

Room controller

Lighting

Universal Dimmer JB 525C23

5WG1 525-4CB23

07 B0 A1 Universal Dimmer 982C01

2012

Room controller

Lighting

Universal Dimmer RS 525/23

5WG1 525-2AB23

07 B0 A1 Universal Dimmer 982C01

2012

Room controller

Output

Binary Output JB 510C23

5WG1 510-4CB23

07 B0 A2 Switch actuator 982E02

2015

Room controller

Output

Binary Output JB 513C23

5WG1 513-4CB23

07 B0 A3 Switch actuator 982F02

2015

Room controller

Output

Binary Output RL 513D23

5WG1 513-4DB23

07 B0 A3 Switch actuator 982F02

2015

Room controller

Output

Binary Output RS 510/23

5WG1 510-2AB23

07 B0 A2 Switch actuator 982E02

2015

Room controller

Output

Switching Actuator JB 512C23

5WG1 512-4CB23

07 B0 A1 Switch actuator 982D02

2015

Room controller

Output

Switching Actuator RL 512/23

5WG1 512-4AB23

07 B0 A1 Switch actuator 982D02

2015

Room controller

Power supply unit

Power supply unit RL/JB 125 (230V/80mA)

5WG1 125-4_B23

-

-

Room controller

Shutter

Shutter Blind Actuator RL521/23

5WG1 521-4AB23

07 B0 A2 Shutter Actuator 982B01

2012

Room controller

Shutter

Shutter Blind Actuator RS 520/23

5WG1 520-2AB23

07 B0 A1 Shutter Actuator 982A01

2012

Room controller

Shutter

Solar Protection Actuator JB 520C23

5WG1 520-4CB23

07 B0 A1 Shutter Actuator 982A01

2012

Room controller

Shutter

Solar Protection Actuator JB 521C23

5WG1 521-4CB23

07 B0 A2 Shutter Actuator 982B01

2012

Shutter

Input/Shutter

Combi Sunblind Actuator N 501

5WG1 501-1AB01

25 A4 8x In / 4x Blind 981701

2009

Shutter

Switch

Blinds actuator UP 520/31

5WG1 520-2AB31

12 A1 S2 Shutter, 2 x Inputs 207301

2008

Shutter

Switch

Roller shutter switch N 523/3

5WG1 523-1AB03

25 A4 Roller shutter switch 980183

2005

Shutter

Switch

Shutter Blind Actuator UP 520/03

5WG1 520-2AB03

07 B0 A1 Shutter Actuator 982A01

2012

Shutter

Switch

Shutter Blind Actuator UP 520/13

5WG1 520-2AB13

07 B0 A1 Shutter Actuator 982A01

2012

Shutter

Switch

Shutter switch DC N 524

5WG1 524-1AB01

21 A4 Shutter 908201

2003

Shutter

Switch

Shutter switch N 521

5WG1 521-1AB01

11 A2 Shutter 520206

2000

Shutter

Switch

Shutter switch N522/01

5WG1 522-1AB01

20 A4 Shutter 540E02

2000

Shutter

Switch

Sunblind switch N 523/2

5WG1 523-1AB02

25 A4 Sunblind switch 980103

2005

Shutter

Switch

Venetian blind actuator N 523/04

5WG1 523-1CB04

25 A4 Venetian blind actuator 981202

2013

Shutter

Switch

Venetian blind actuator N 523/04

5WG1 523-1AB04

25 A4 Venetian blind actuator 981202

2013

Shutter

Switch

Venetian blind actuator N 523/11

5WG1 523-1AB11

25 A8 Venetian blind actuator 980602

2013

Shutter

Switch

Venetian blind actuator N522/03

5WG1 522-1AB03

25 A4 Venetian blind 981101

2006

System accessory

Connector

Connector REG 191/01

5WG1 191-5AB01

-

-

System accessory

Connector

Connector REG 191/11

5WG1 191-5AB11

-

-

System devices

Bus coupling unit

Bus coupling unit UP 110/03

5WG1 110-2AB03

-

-

System devices

Bus coupling unit

Bus coupling unit UP 110/11, with crawls

5WG1 110-2AB11

-

-

System devices

Bus Transceiver Module

BTM UP 117/11

5WG1 117-2AB11

-

-

System devices

Bus Transceiver Module

BTM UP 117/12

5WG1 117-2AB12

-

-

System devices

Choke

Choke N 120/02

5WG1 120-1AB02

-

-

System devices

IP-Router

IP-Router N 146/02

5WG1 146-1AB02

IP-Router 001002

2005

System devices

Line coupler

Line / backbone coupler N 140/03

5WG1 140-1AB03

Coupler 000121

2003

System devices

Line coupler

Line / backbone coupler N 140/03

5WG1 140-1AB03

Repeater 000221

2003

System devices

Line coupler

Line / backbone coupler N 140/13

5WG1 140-1AB13

Coupler 000121

2003

System devices

Line coupler

Line / backbone coupler N 140/13

5WG1 140-1AB13

Repeater 000221

2003

System devices

Power supply unit

Power supply unit RL/JB 125 (230V/80mA)

5WG1 125-4_B23

-

-

System devices

Power supply unit

Power supply unit N 125/02 (230V/160mA)

5WG1 125-1AB02

-

-

System devices

Power supply unit

Power supply unit N 125/12 (230V/320mA)

5WG1 125-1AB12

-

-

System devices

Power supply unit

Power supply unit N 125/22 (230V/640mA)

5WG1 125-1AB22

-

-

Timer

REG-Devices

Time switch 16-Channel REG 373

5WG1 373-5EY01

21 CO Switch, Value, Scene, Temp, Time 7F0803

2004

Timer

REG-Devices

Time switch 4-Channel REG 372, REG 372/02

5WG1 372-5EY0_

12 CO Switching,Value,Scene 7F0601

2002

Timer

REG-Devices

Time switch 4-Channel REG 372, REG 372/02

5WG1 372-5EY0_

12 CO Switching,Value,Time-Send 7F0401

2002

Timer

REG-Devices

Time switch 4-Channel REG 372, REG 372/02

5WG1 372-5EY0_

11 CO Switch,Val,Temp set,Time sync 7F0501

2002

  Siemens AG  2015 -  Corporate Information | Privacy Policy | Terms Of Use | Digital ID
All information provided on this page is for informative purposes only and is not binding. Siemens AG reserves the right to change information on this page at any time. Any Liability or warranty for the accuracy of the information is explicitly excluded.