This ETS App enables the user to import data of a file to ETS to add configured KNX/DALI Gateways into a project.
It is possible to import a Excel file or a CSV file.
The ETS App is useful for the following devices:
- KNX/DALI Gateway plus
N141/03 – 5WG1 141-1AB03 – Application program 9837 03
- KNX/DALI Gateway Twin plus N141/21 – 5WG1 141-1AB21 – Application program 9834 03
- KNX/DALI Gateway Twin
N141/31 – 5WG1 141-1AB31 – Application program 9833 03
In case of application program 983x04 and 983x05, the procedure is as follows:
1.- Import the data to the Application program 9837x3
2.- Export the parameters from Application program 9837x3
3.- Import & convert the parameters into the Application
program 9837x4 or 9837x5 (Gamma Converter Tool or GAMMA Converter App must be already installed)
 |
|
Title |
Download |
Description |
|
Example files (XLSX
and CSV) |
|
ETS-APP
Presentation (PDF) |
|
ETS-APP in KNX-Store |
|
|
|