With this firmware download tool, you can update the firmware of KNXnet / IP system devices.
The download is performed via the Ethernet interface of the devices.
System requirements:
- WinXP 32Bit, Vista 32Bit, Win7 64Bit, Win8 64Bit, Win10 64Bit
- PC with LAN connector
- Installed WinPcap software (refer to manual)
Overview of suitable KNX-Interfaces for Firmware Download Tool IP
No extra KNX-Interface necessary!
(PC is directly connected via LAN or WLAN with KNX-IP-device) |
Updateable devices with Firmware Download Tool IP:
IP-Router N146/02 |
5WG1 146-1AB02 |
IP-Interface N148/22 |
5WG1 148-1AB22 |
Note: For IP-Control Center N152 (5WG1 152-1AB01) a built-in update mechanism is provided. For details refer to application description of N152.
|
|
Title |
Download |
Firmware Download Tool IP (Setup file) v2.4 |
|
Firmware Download Tool IP (Manual) |
|
|
This software is subject to the License Agreement included; please read this agreement carefully
and confirm your approval by clicking the button at the end of the pop-up page. |
Version details:
- Refer to dialog in firmware download tool IP.